Unique ref.: | crestron-CP4 |
---|---|
Brand: | Crestron Electronics Inc. |
Product family: | Control Hardware & Software |
Product group: | Hardware |
Date of publishing: | 2020-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
The CP4 is a secure, high‑performance control processor with a powerful 4-Series control engine. The CP4 is designed to integrate and automate technology within any modern networked home, commercial building, or government facility.
4-Series Control Engine
4-Series control systems come equipped with an upgraded multicore CPU, delivering a sizable speed and performance increase compared to all Crestron 3‑Series® control processors. The improved performance allows 4-Series control systems to handle the increasing demands of an advanced automated system. Crestron 4-Series delivers a dynamic and secure control system platform capable of managing a room full of disparate technologies.
Reliable networking and IP control afford seamless integration with other systems and devices, with add-on control capability using Crestron touch screens, wireless remotes, and mobile device apps, as well as remote management through Crestron Fusion® software and the Crestron XiO Cloud™ service.
Modular Programming Architecture
The CP4 provides a modular programming architecture that allows the CP4 to run up to ten programs simultaneously. Programmers can develop and run independent, device‑specific programs, enabling each program to be optimized for a specific function and allowing for changes to be made to one program without affecting the whole system.
Onboard Control Ports
Through a full complement of onboard control ports, the CP4 can be integrated with a wide variety of audio, video, lighting, motorized shades, thermostats, door locks, sensors, security systems, and other equipment.
Crestron Fusion Room Monitoring and Scheduling
Crestron Fusion provides an integrated platform for creating smart buildings that save energy and enhance worker productivity. As part of a complete managed network in a corporate enterprise, college campus, convention center, or any other facility, the CP4 works with Crestron Fusion to enable remote scheduling, monitoring, and control of rooms and technology from a central help desk or mobile app. It also enables organizations to reduce energy consumption by tracking real-time usage and automating control of AV, lighting, shades, and HVAC.
Crestron XiO Cloud Provisioning and Management
4-Series control systems leverage the power and flexibility of Crestron XiO Cloud services, enabling users to remotely provision, monitor, and manage Crestron devices across an enterprise network. Crestron XiO Cloud can be used to configure and load programs to the control system before it is received, making the control system fully functional as soon as it is connected to the network. Crestron XiO Cloud is built on the Microsoft® Azure® software platform and utilizes Microsoft's industry leading Azure IoT Hub technology. Crestron XiO Cloud enables installers and IT managers to deploy and manage thousands of devices in the time it previously took to manage just one. Unlike other virtual machine based cloud solutions, Azure services provide unlimited scalability to suit the ever growing needs of an enterprise.
Enhanced Enterprise-Grade Security
The CP4 is an enterprise‑class control processor that can be deployed across hundreds of spaces and set up easily using a web browser, Crestron Toolbox™ software, or Crestron XiO Cloud. It employs standard network security protocols, including 802.1X network access control, Active Directory® service authentication, SSH, TLS, and HTTPS to ensure reliability and compliance with your organization’s IT policies.
The CP4 is configured to meet Crestron's enhanced security standards right out of the box. The CP4 ships with authentication enabled and requires that an administrator account be created before access is granted to device configuration and control interfaces.
SNMP V3 Support
Built-in SNMP V3 support enables integration with third-party IT management software, allowing network administrators to manage and control Crestron systems on the network in an IT-friendly format.
BACnet Support
Native support for the BACnet communication protocol provides a direct interface to third-party building management systems over Ethernet, simplifying integration with HVAC, security, and other systems. Using BACnet, each system runs independently but communicates together on one platform.
Key Features
Product url: | https://www.crestron.com/Products/Control-Hardware-Software/Hardware/Contr... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.crestron.com/getmedia/93a5623e-22cc-4800-b77b-e5c1f136ab89/ss_... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/crestronelectronics/product/crestron-cp4
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electrical Element |
BIMobject®