Publish your products
DMPS3-4K-250-C - 3-Series® 4K DigitalMedia™ Presentation System 250
DMPS3-4K-250-C - 3-Series® 4K DigitalMedia™ Presentation System 250
DMPS3-4K-250-C - 3-Series® 4K DigitalMedia™ Presentation System 250
DMPS3-4K-250-C - 3-Series® 4K DigitalMedia™ Presentation System 250

    DMPS3-4K-250-C - 3-Series® 4K DigitalMedia™ Presentation System 250

    The DMPS3-4K-250-C from Crestron® offers an all-in-one 4K AV presentation system for classrooms, boardrooms, lecture halls, and videoconference rooms. Delivering a complete, custom-programmable room solution with fully-configurable signal routing and processing is easy and cost-effective using the DMPS3-4K-250-C. In one 3-space rack mount package, it integrates the control system, matrix switcher, video scaler, streaming decoder, mic mixer, audio DSP, and amplifier. Its built-in AirMedia® gateway, when activated [1], enables wireless presentation from computers and mobile devices. DigitalMedia 8G+® and HDBaseT® connectivity affords a streamlined, long-distance wiring solution for remote sources and display devices, and for facility-wide integration as part of a larger media distribution system.

    Note: To purchase the DMPS3-4K-250-C with AirMedia pre-activated (no license required), see model DMPS3-4K-250-C-AIRMEDIA.
    4K Ultra HD
    Crestron DigitalMedia™ continues to advance the standard for digital AV signal management, delivering the most complete end-to-end 4K system solutions available. The DMPS3-4K-250-C handles 4K/60 video with HDCP 2.2 encryption, ensuring support for all the latest 4K and Ultra HD displays and media sources. Support for 4K is also essential to support the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA.
     
    No Programming Required!
    Installing the DMPS3-4K-250-C is easy, fast, and affordable. Built-in .AV Framework™ technology delivers a fully-functional presentation system with simplified configuration and a choice of control options and other add-ons. For complete details on the capabilities supported by .AV Framework, please visit: http://www.crestron.com/avframework.[2]
     
    AirMedia® Wireless Presentation [1]
    Built-in AirMedia technology allows for wireless presentation of content from a laptop, smartphone, or tablet device via a Wi-Fi® wireless network. With AirMedia, anyone can walk into the room with a Windows® or MacBook® laptop and connect without wires, enabling the presentation of any content including Full HD video at frame rates up to 30 fps. iPhone®, iPad®, and Android™ devices can present PowerPoint®, Excel®, Word, and PDF documents, as well as pictures, videos, or any app content with full-screen mirroring. AirMedia lets up to 32 participants connect at once, switching from one to the next for seamless collaboration on the fly.[1]

    HD Streaming Video
    Its onboard streaming decoder enables the DMPS3-4K-250-C to receive a high-definition AV signal over the network or internet from a DigitalMedia switcher, IP camera, or streaming encoder (Crestron DM-TXRX-100-STR or similar). H.264 and MJPEG streaming formats are supported with resolutions up to HD 1080p and bitrates up to 25 Mbps. High-quality AAC audio decoding is employed to handle 2-channel stereo audio with full frequency response.[3]
      

    Key Features

    • Ultra high-definition 8x2 system switcher, scaler, mic mixer, audio DSP, amplifier, and control system
    • Built-in .AV Framework™ delivers a fully-functional system without any programming [2]
    • Integrated 3-Series Control System® allows fully-programmable room control
    • Onboard AirMedia® gateway enables wireless BYOD presentation capability [1]
    • Built-in H.264 streaming video decoder [3]
    • Provides matrix signal routing for up to 8 video sources and 2 displays
    • Handles video resolutions up to 4K DCI and Ultra HD
    • Includes HDMI®, DM 8G+®, and balanced stereo analog audio inputs
    • Also supports Dual-Mode DisplayPort, DVI, and HDBaseT® sources [4]
    • QuickSwitch HD™ technology manages HDCP keys for fast, reliable switching
    • Auto-Locking® technology achieves rapid switching between disparate sources
    • Performs automatic AV signal format management via EDID
    • HDCP 2.2 compliant
    • Provides adjustable input level compensation on each audio input
    • Includes built-in 6-channel gated microphone mixing with DSP
    • Provides one HDMI output and one DM 8G+ (HDBaseT compatible) output
    • DigitalMedia 8G+® connectivity enables long-distance wiring over CAT type twisted pair cable [7]
    • HDBaseT Certified — Enables direct connection to other HDBaseT certified equipment
    • Features a high-performance 4K scaler on the HDMI output
    • Upscales input signals to match the native resolution of any screen — including 4K and Ultra HD displays!
    • Downscales 4K, UHD, and ultra high-resolution computer signals to fit 1080p and other lower-resolution displays
    • Handles any input resolution from standard NTSC 480i or PAL 576i, to UHD and 4K
    • Provides intelligent frame rate conversion, content-adaptive noise reduction, and motion-adaptive de-interlacing
    • Provides 3D to 2D signal conversion [5]
    • Provides three balanced stereo audio outputs, each with independent mixer and DSP
    • Provides two additional audio mixes, either of which is selectable at either digital output
    • Features a built-in amplifier, selectable for 25W/Ch. @ 8Ω stereo or 50W @ 70/100 Volts mono
    • Enables analog-to-HDMI audio embedding and de-embedding
    • Enables USB signal routing via DM® transmitters and receivers or USB-EXT-DM series extenders [9]
    • Includes onboard IR, RS-232, relay, digital input, and Cresnet® control ports
    • Supports Crestron® touch screens, keypads, and wireless remotes
    • Supports XPanel with Smart Graphics® computer and web based control
    • Supports iPhone®, iPad®, and Android™ control apps
    • Supports universal remotes via external RC-5 compatible IR receiver [6]
    • Communicates natively with Crestron Fusion®
    • Enables IT-friendly network integration via SNMP
    • Integrated Ethernet switch provides a single-point LAN connection
    • Control Subnet — provides a dedicated local network for Crestron devices
    • Private Network Mode — requires just one IP address for the complete system
    • Content LAN port allows streaming and AirMedia traffic to be isolated on a secondary network
    • Includes front panel controls for basic configuration, diagnostics, and signal routing
    • Includes customizable front panel label strips and LCD display
    • Allows advanced setup and adjustment via a web browser
    • Features an internal universal power supply for worldwide compatibility
    • Furnishes power to PoDM+ and HDBaseT PoE+ powered devices [8]
    • 3-space 19-inch rack-mountable

    1. To enable the onboard AirMedia gateway requires the purchase of one SW-DMPS3-AIRMEDIA license. To obtain the license or for any questions regarding AirMedia activation, please visit https://www.crestron.com/dmps-airmedia-activation. To purchase the DMPS3-4K-250-C with AirMedia pre-activated (no license required), see model DMPS3-4K-250-C-AIRMEDIA. Wireless presentation using AirMedia requires an external wireless access point (not included). A wired Ethernet connection may also be used. AirMedia network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port. Performance quality for full-motion video content is dependent upon network performance and sending device performance. AirMedia support in the DMPS3-4K-250-C includes the same essential functionality as the AM-101 AirMedia Presentation Gateway with the exclusion of quad view, moderator mode, and remote view.
    2. Some features and functions described in this spec sheet may not be supported using .AV Framework. For a complete list of capabilities and options supported by .AV Framework, please visit: http://www.crestron.com/avframework.
    3. The streaming and AirMedia inputs are mutually exclusive. Only one or the other can be used at one time. Streaming network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port.
    4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
    5. The HDMI output does not pass 3D signals. On this output, 3D signals are automatically converted to 2D, then scaled and output as 2D. 3D signals can be passed through the DM 8G+ output.
    6. Item(s) sold separately.
    7. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “Maximum DM 8G+ Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately.
    8. Enabling PoDM and PoE power sourcing requires an external power supply, model PW-4830DUS or DM-PSU-3X8-RPS, sold separately. Due to the inherent power loss that occurs over CATx cable, a maximum of 25.5 Watts is delivered at each PoDM+ or HDBaseT PoE+ powered device. Be aware that the CONTROL SUBNET port is limited to regular PoE (Class 0-3), which delivers a maximum of 12.95 Watts to the powered device. Any wiring that is connected to a PoDM or PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located.
    9. Manages the routing of USB HID signals between peripheral DM devices that are equipped with USB HID ports. The USB ports onboard the DMPS3-4K-250-C are not usable for USB signal routing. Also programmable to manage the routing of USB signals between Crestron USB over Ethernet Extender modules (USB-EXT-DM, sold separately). Refer to the USB-EXT-DM spec sheet for more information.
    10. License required. The DMPS3-4K-250-C supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.

    Specification
    • Operating System

      Crestron 3-Series; real-time, preemptive, multi-threaded/multitasking kernel; Transaction-Safe Extended FAT file system; supports up to 10 simultaneously running programs; preloaded DMPS3 .AV Framework Base Program

      Memory
      SDRAM - 512 MB
      Flash - 4 GB

      Communications
      Ethernet - 10/100/1000 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, industry-standard TCP/IP stack, UDP/IP, CIP, DHCP, SSL, TLS, SSH, SFTP (SSH File Transfer Protocol), FIPS 140-2 compliant encryption, IEEE 802.1X, SNMP, BACnet™/IP [10], IPv4 or IPv6, Active Directory authentication, IIS v.6.0 Web Server, SMTP e-mail client, RSTP, Private Network Mode
      Control Subnet - 10/100/1000 Mbps Ethernet, auto-switching, auto-negotiating, auto-discovery, full/half duplex, DHCP server, DNS Server, port forwarding, Isolation Mode, IEEE 802.3at Type 1 compliant PoE PSE
      AirMedia [1] - (Via Ethernet) 10/100 Mbps, IPv4, DHCP, TLS, AES, mDNS, HTTPS web server
      Streaming - (Via Ethernet) 10/100 Mbps, DHCP, H.264 decoding, MJPEG decoding, HDCP 2.2, RTP, RTSP, SDP
      Cresnet - Cresnet master mode
      USB - USB signal routing via select DM transmitters and receivers, or via USB-EXT-DM series extenders [9]; USB device port for computer console (setup)
      RS-232 - 2-way device control and monitoring up to 115.2k baud with hardware and software handshaking

      Video
      Switcher - 8x2 matrix, Crestron QuickSwitch HD technology
      Scaler (HDMI output) - (1) 4K video scaler with motion-adaptive deinterlacing, intelligent frame rate conversion, Deep Color support, 3D to 2D conversion [5], content-adaptive noise reduction, and widescreen format selection (zoom, stretch, maintain aspect-ratio, or 1:1)
      Input Signal Types - HDMI w/Deep Color, 3D [5], & 4K (DVI & Dual-Mode DisplayPort compatible [4]) on Inputs 1-6; DM 8G+ & HDBaseT w/Deep Color, 3D [5], & 4K on Input 7; streaming & AirMedia on Input 8 (LAN)
      Output Signal Types - HDMI w/Deep Color & 4K (DVI compatible [4]) on Output 1; DM 8G+ & HDBaseT w/Deep Color, 3D, & 4K on Output 2

      Streaming Decoder
      Video Formats - H.264 (MPEG-4 part 10 AVC), MJPEG
      Audio Format - AAC stereo
      Bitrates - Up to 25 Mbps
      Resolutions - Up to 1080p60

      AirMedia [1]
      Users - Supports up to 32 users (presentation device connections)
      Client Software OS Support - Windows 7, Windows 8, Window 10, Mac® OS X® (versions 10.10 through 10.13)
      Client Software Video Frame Rate - 30 fps, audio supported
      Mobile App OS Support - Apple® iOS, Android
      Full Screen Device Mirroring - Shares the screen image and audio from an Apple iOS, Android, Mac OS X, or Windows device
      Resolutions - 800x600@60Hz, 1024x768@60Hz, 1280x720@60Hz (720p60), 1280x768@60Hz, 1280x800@60Hz, 1280x1024@60Hz, 1360x768@60Hz, 1400x1050@60Hz, 1440x900@60Hz, 1600x1200@60Hz, 1920x1080@60Hz (1080p60), 1920x1200@60Hz
      Audio Format - Stereo

      Audio – General
      Switcher/Mixer - 13x5 stereo source matrix switcher, digital & analog source inputs, streaming & AirMedia source input, 6-channel gated mic mixer w/DSP, independent mixer per analog output (6-ch mic + 1 stereo source), independent stereo DSP per analog output, integrated power amplifier, two independent digital output mixers (6-ch mic + 1 stereo source), 2x1 digital output mix selector per digital output
      Analog-To-Digital Conversion - 24-bit 48 kHz
      Digital-To-Analog Conversion - 24-bit 48 kHz
      Frequency Response, Digital & Analog Line Outputs - 20 Hz to 20 kHz ±0.5 dB (digital source); 20 Hz to 20 kHz ±0.5 dB (analog line source); 20 Hz to 20 kHz ±0.7 dB (microphone source)
      Frequency Response, Speaker Output - 20 Hz to 20 kHz ±1 dB @ 25 Watts into 8 Ohms; 100 Hz to 20 kHz ±2.5 dB @ 70 or 100 Volts

      Connectors – Networking, Control, & Power
      IR/SERIAL OUT 1 – 4 - (4) 2-pin 3.5 mm detachable terminal blocks; IR/Serial output ports; IR output up to 1.2 MHz; 1-way serial TTL/RS-232 (0-5 Volts) up to 115.2k baud
      IR IN - (1) 3-pin 3.5 mm detachable terminal block; For connection of the CNXRMIRD IR Receiver [6]; Allows control from IR wireless remotes using RC-5 command set
      INPUT 1 – 4 - (1) 5-pin 3.5 mm detachable terminal block; Comprises (4) programmable digital inputs; Input Voltage Range: 0 to 24 Volts DC, referenced to GND; Logic Threshold: 2.5 Volts DC nominal with 1 Volt hysteresis band; Input Impedance: 10k Ohms at >5 Volts, 1M Ohms at <5 Volts; Pull-up Resistor: 2.2k Ohms per input
      RELAY 1 – 4 - (1) 8-pin 3.5 mm detachable terminal block; Comprises (4) normally open, isolated relays; Rated 1 Amp, 30 Volts AC/DC; MOV arc suppression across contacts
      COM A – B - (2) DB9 connectors, male; Bidirectional RS-232 ports; Up to 115.2k baud, hardware and software handshaking support
      NET - (4) 4-pin 3.5 mm detachable terminal blocks; Cresnet Master ports, paralleled; Available Cresnet Power: 10 Watts 

      Power
      Main Power - 6 Amps @ 100-240 Volts AC, 50/60 Hz
      Power Consumption - 75 Watts typical; 60 Watts idle
      Available Cresnet Power - 10 Watts
      Power over DM (PoDM) - IEEE 802.3at compliant PoDM+ PSE (Power Sourcing Equipment), each DM INPUT/OUTPUT port supplies up to 30 Watts to power one PoDM (Class 0-3) or PoDM+ (Class 4) PD (Powered Device) [8]
      Power over HDBaseT - IEEE 802.3at PoE+ compliant PSE (Power Sourcing Equipment), each DM INPUT/OUTPUT port supplies up to 30 Watts to power one HDBaseT PoE or PoE+ PD (Powered Device) [8]
      Power over Ethernet (PoE) - IEEE 802.3at compliant PoE PSE (Power Sourcing Equipment), the CONTROL SUBNET port supplies up to 15.4 Watts to power one PoE (Class 0-3) PD (Powered Device) [8]
      PoDM Power Supply - Compatible with model PW-4830DUS or DM-PSU-3X8-RPS [6]

      Environmental
      Temperature - 41° to 104° F (5° to 40° C)
      Humidity - 10% to 90% RH (non-condensing)
      Heat Dissipation - 256 BTU/hr typical; 205 BTU/hr idle

      Enclosure
      Chassis - Metal, black finish, fan-cooled, vented sides
      Front Panel - Metal, black finish with polycarbonate label overlay
      Mounting - Freestanding or 3 RU 19-inch rack-mountable (adhesive feet and rack ears included)

      Dimensions
      Height - 5.20 in (133 mm) without feet
      Width - 17.28 in (439 mm); 19.00 in (483 mm) with rack ears
      Depth - 15.75 in (400 mm)
      Weight - 15.5 lb (7.1 kg)

      Compliance
      UL Listed for US & Canada, IC, CE, FCC Part 15 Class A digital device

      1. To enable the onboard AirMedia gateway requires the purchase of one SW-DMPS3-AIRMEDIA license. To obtain the license or for any questions regarding AirMedia activation, please visit https://www.crestron.com/dmps-airmedia-activation. To purchase the DMPS3-4K-250-C with AirMedia pre-activated (no license required), see model DMPS3-4K-250-C-AIRMEDIA. Wireless presentation using AirMedia requires an external wireless access point (not included). A wired Ethernet connection may also be used. AirMedia network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port. Performance quality for full-motion video content is dependent upon network performance and sending device performance. AirMedia support in the DMPS3-4K-250-C includes the same essential functionality as the AM-101 AirMedia Presentation Gateway with the exclusion of quad view, moderator mode, and remote view.
      2. Some features and functions described in this spec sheet may not be supported using .AV Framework. For a complete list of capabilities and options supported by .AV Framework, please visit: http://www.crestron.com/avframework.
      3. The streaming and AirMedia inputs are mutually exclusive. Only one or the other can be used at one time. Streaming network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port.
      4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
      5. The HDMI output does not pass 3D signals. On this output, 3D signals are automatically converted to 2D, then scaled and output as 2D. 3D signals can be passed through the DM 8G+ output.
      6. Item(s) sold separately.
      7. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “Maximum DM 8G+ Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately.
      8. Enabling PoDM and PoE power sourcing requires an external power supply, model PW-4830DUS or DM-PSU-3X8-RPS, sold separately. Due to the inherent power loss that occurs over CATx cable, a maximum of 25.5 Watts is delivered at each PoDM+ or HDBaseT PoE+ powered device. Be aware that the CONTROL SUBNET port is limited to regular PoE (Class 0-3), which delivers a maximum of 12.95 Watts to the powered device. Any wiring that is connected to a PoDM or PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located.
      9. Manages the routing of USB HID signals between peripheral DM devices that are equipped with USB HID ports. The USB ports onboard the DMPS3-4K-250-C are not usable for USB signal routing. Also programmable to manage the routing of USB signals between Crestron USB over Ethernet Extender modules (USB-EXT-DM, sold separately). Refer to the USB-EXT-DM spec sheet for more information.
      10. License required. The DMPS3-4K-250-C supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.

    Technical specification
    • Unique ref.crestron-DMPS3-4K-250-C
    • Product familyVideo
    • Product groupAll-In-One Solutions
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (inches)5.2
    • Width (inches)17.28
    • Depth (inches)15.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inMexico
    • Weight Net (Lbs)7.1
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationElectrical Element
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit