Publish your products
DMPS3-4K-50 - 3-Series® 4K DigitalMedia™ Presentation System 50
DMPS3-4K-50 - 3-Series® 4K DigitalMedia™ Presentation System 50
DMPS3-4K-50 - 3-Series® 4K DigitalMedia™ Presentation System 50
DMPS3-4K-50 - 3-Series® 4K DigitalMedia™ Presentation System 50

    DMPS3-4K-50 - 3-Series® 4K DigitalMedia™ Presentation System 50

    The DMPS3-4K-50 from Crestron® provides an ultra high-definition presentation switcher and control solution that’s perfect for huddle rooms, conference rooms, and classrooms. It integrates the control system, multi-format switcher, 4K video scaler, and audio DSP all into one compact device that mounts conveniently under a conference table or in an equipment rack. Built-in Crestron Connect It™ functionality affords a complete collaboration solution that’s easy and affordable to deploy in any small to medium sized meeting space. Without requiring any programming, the DMPS3-4K-50 is easily configurable for a variety of media presentation applications.

    Auto-switching HDMI®, VGA, and analog audio inputs provide the essential connectivity needed to manage multiple computers and other media sources. The selected input source is routed to one HDMI output and one stereo analog audio output. Built-in 4K scaling ensures the highest possible image quality, and compatibility with the widest range of sources and displays.

    4K Ultra HD
    The DMPS3-4K-50 handles 4K and Ultra HD video signals, which is essential to ensure support for the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA.

    Crestron Connect It™
    Crestron Connect It is a cost-effective, simple-to-use presentation solution that provides tabletop BYOD connectivity and one-touch control for multiple participants around a conference table. Simply add up to four Crestron Connect It Cable Caddies (TT-100 series [1]) to the DMPS3-4K-50. Its auto-switching inputs support individual HDMI, VGA, and analog audio connections at each cable caddy. Four USB ports on the DMPS3-4K-50 provide power and communications for each cable caddy.
    A fully functional Crestron Connect It system is enabled right out of the box by simply connecting the cable caddies and input cables. Additional settings and AV adjustments are available through a simple web browser setup screen. In addition to the Crestron Connect It devices, the DMPS3-4K-50 can also accommodate an AirMedia® Presentation Gateway without any additional programming.[2]

    No Programming Required!
    Installing the DMPS3-4K-50 is easy, fast, and affordable. Built-in .AV Framework™ technology delivers a fully-functional presentation system with simplified configuration and a choice of control options and other add-ons. For complete details on the capabilities supported by .AV Framework, please visit: www.crestron.com/avframework.[3]

    Multi-Format Auto-Switcher
    The DMPS3-4K-50 provides high-performance automatic switching between four groups of inputs, each including HDMI, VGA, and unbalanced stereo audio. The HDMI inputs are compatible with DVI and Dual-Mode DisplayPort sources, and the VGA inputs can handled RGB, composite, S-Video, and component video sources. Digital audio is supported by the HDMI inputs, plus each analog audio input may be used in combination with its corresponding VGA or HDMI video input. Input auto-detection eliminates the need to configure the inputs – simply connect your source and the DMPS3-4K-50 selects the right audio and video combination.[4,5,6]

    4K Scaler
    With its high-performance 4K video scaler on board, the DMPS3-4K-50 ensures an optimal image from every video source. It allows all types of video and computer sources to be viewed reliably and look their best on any display up to 4K. It accepts any input resolution, from standard definition NTSC 480i to ultra high-definition DCI 4K, and scales it perfectly to match the native resolution of any screen up to DCI 4K (4096 x 2160). Interlaced sources are converted to progressive scan using motion-adaptive deinterlacing. Intelligent frame rate conversion enables support for 24p and PAL format sources. And, 3D to 2D conversion allows 3D content to be viewed on 2D-only displays.[7]

    Flexible Audio Outputs
    The switched audio signal is routed to the HDMI output as well as to a separate balanced analog audio output, with individual level adjustments provided for each output. All inputs and outputs support stereo audio, with the option to configure the analog output for mono. Dolby® TrueHD, Dolby Atmos®, DTS-HD®, and 7.1 linear PCM audio signals can also be routed through the HDMI inputs and output.[8]

    Professional Audio DSP
    The analog audio output includes professional digital signal processing, allowing the signal to be adjusted for optimum performance and sound quality. The analog output is ideally designed to be connected to an external power amplifier and used to drive a set of ceiling or wall mount speakers. In addition to volume, bass, treble, and mute controls, the DSP provides 10-band graphic equalization, fully-adjustable limiting, and up to 80 ms of delay. All settings are adjustable using the DMPS3-4K-50’s web browser user interface for easy setup. The output volume level is also adjustable using the front panel volume knob.

    EDID Format Management
    The DMPS3-4K-50 provides comprehensive management of the EDID (Extended Display Identification Data) information that passes between display devices and input sources, ensuring that each source gets displayed at its optimal resolution and format. Most applications require no changes to the default settings. For applications requiring custom configuration, the DMPS3-4K-50 allows for easy assessment of each device’s format and resolution capabilities, with the ability to configure signals appropriately for the most desirable and predictable behavior.

      Key Features

    • Ultra high-definition, multi-format presentation switcher, scaler, audio DSP, and control system
    • Out of the box Crestron Connect It™ collaboration system functionality
    • Supports up to four TT-100 series Crestron Connect It Cable Caddies [1]
    • Built-in .AV Framework™ delivers a fully-functional system without any programming [3]
    • Integrated 3-Series Control System® allows fully-programmable room control
    • Includes four auto-switching HDMI®, VGA, and stereo analog audio inputs [6]
    • Also supports Dual-Mode DisplayPort, DVI, and analog video sources [4,5]
    • Input auto-detection configures each input automatically
    • QuickSwitch HD™ technology manages HDCP keys for fast, reliable switching
    • Performs automatic AV signal format management via EDID
    • Provides adjustable input level compensation on each audio input
    • Provides a single HDMI output
    • Features a built-in, high-performance 4K scaler
    • Upscales input signals to match the native resolution of any screen — including 4K and Ultra HD displays!
    • Downscales 4K, UHD, and ultra high-resolution computer signals to fit 1080p and other lower-resolution displays
    • Handles any input resolution from standard NTSC 480i or PAL 576i, to UHD and 4K
    • Provides intelligent frame rate conversion, content-adaptive noise reduction, and motion-adaptive de-interlacing
    • Provides 3D to 2D signal conversion, and passes 3D video (without scaling) to 3D displays [7]
    • Provides a balanced stereo audio output with graphic EQ, limiting, and delay
    • Enables analog-to-HDMI audio embedding and de-embedding [6]
    • Handles Dolby® TrueHD, Dolby Atmos®, DTS-HD®, and uncompressed 7.1 linear PCM audio [8]
    • Includes onboard IR, RS-232, and Cresnet® control ports
    • Supports Crestron® touch screens, keypads, and wireless remotes
    • Supports XPanel with Smart Graphics® computer and web based control
    • Supports iPhone®, iPad®, and Android™ control apps
    • Supports universal remotes via built-in RC-5 compatible IR receiver
    • Communicates natively with Crestron Fusion®
    • Enables IT-friendly network integration via SNMP
    • Includes front panel controls for switching and volume adjustment
    • Includes customizable front panel label strips
    • Allows complete AV setup and adjustment via a web browser
    • Features an internal universal power supply for worldwide compatibility
    • Mounts under the table or in a single 19” rack space

    1. Item(s) sold separately.
    2. The AirMedia Presentation Gateway, model AM-101 (sold separately), requires one HDMI input on the DMPS3-4K-50.
    3. Some features and functions described in this spec sheet may not be supported using .AV Framework. For a complete list of capabilities and options supported by .AV Framework, please visit: www.crestron.com/avframework.
    4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
    5. The VGA inputs can accept component, composite, and S-Video signals using an appropriate adapter (not included). However, input sync detection is not provided for composite or S-Video signal types.
    6. When using an analog audio input in combination with an HDMI video input, the source’s video resolution must be 1920x1200 or lower. The analog audio input will not pass audio if the source’s video resolution is higher than 1920x1200.
    7. Automatically passes 3D video if the display device supports it (reverts to pass-through mode without scaling). Provides automatic 3D-to-2D conversion (with scaling) if the display device does not support 3D.
    8. Routing of a multichannel audio signal via a digital input and output requires the input to be set for “mixer bypass” mode. When that input is selected, all audio controls on the digital output are disabled. Mixer bypass mode also disables the Input Compensation control on that input.
    9. License required. The DMPS3-4K-50 supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.

    Specification
    • Operating System

      Crestron 3-Series; real-time, preemptive, multi-threaded/multitasking kernel; Transaction-Safe Extended FAT file system; supports up to 10 simultaneously running programs; preloaded DMPS3 .AV Framework Base Program; out-of-the-box "Crestron Connect It" functionality

      Control System Memory
      SDRAM - 1 GB
      Flash - 4 GB

      Communications
      Ethernet - 10/100 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, industry-standard TCP/IP stack, UDP/IP, CIP, DHCP, SSL, TLS, SSH, SFTP (SSH File Transfer Protocol), FIPS 140-2 compliant encryption, IEEE 802.1X, SNMP, BACnet™/IP [9], IPv4 or IPv6, Active Directory authentication, IIS v.6.0 web server, SMTP e-mail client, RSTP, Private Network Mode
      Cresnet - Cresnet master mode
      USB - USB host ports for Crestron Connect It devices and firmware update via USB flash drive; USB device port for computer console (setup)
      RS-232 - 2-way device control and monitoring up to 115.2k baud with hardware and software handshaking
      IR/Serial - 1-way device control via infrared up to 1.2 MHz or serial TTL/RS-232 (0-5 Volts) up to 115.2k baud; built-in RC-5 compatible IR receiver
      HDMI - HDCP, EDID, CEC

      Video

      Switcher - 8x1 (organized as multi-format 4x1), auto-switching, auto-detecting multi-format digital/analog source inputs, QuickSwitch HD technology
      Scaler - 4K video scaler, motion-adaptive deinterlacer, intelligent frame rate conversion, Deep Color support, 3D to 2D conversion [7], content-adaptive noise reduction, widescreen format selection (zoom, stretch, maintain aspect-ratio, or 1:1)
      Input Signal Types - HDMI w/Deep Color, 3D, & 4K (DVI & Dual-Mode DisplayPort compatible [4]); RGB/VGA (RGBHV, RGBS, RGsB); component (YPbPr); S-Video (Y/C); composite (NTSC, PAL) [5]
      Output Signal Types - HDMI w/Deep Color, 3D, & 4K (DVI compatible [4])
      Analog-To-Digital Conversion - 10-bit 165 MHz per each of 3 channels

      Audio – General
      Switcher/Mixer - 8x1 (organized as multi-format 4x1) stereo source switcher, auto-detecting digital/analog source inputs, stereo DSP for analog output, 4x1 multichannel source switcher, digital audio mixer bypass mode for multichannel pass-through to digital output
      Analog-To-Digital Conversion - 24-bit 48 kHz
      Digital-To-Analog Conversion - 24-bit 48 kHz
      Frequency Response - 20 Hz to 20 kHz ±0.5 dB
      S/N Ratio - >108 dB, 1 kHz, A-weighted (digital source); >103 dB, 1 kHz, A-weighted (analog source) 
      THD+N - <0.002%, 20 Hz to 20 kHz (digital source); <0.005%, 20 Hz to 20 kHz (analog source) 
      Stereo Separation - >108 dB (digital source); >103 dB (analog source) 

      Audio – Source Inputs
      Typical of 8 source input channels (Audio Inputs 1 – 4, HDMI Inputs 1 – 4)
      Input Signal Types - Analog 2-channel [6], HDMI (Dual-Mode DisplayPort compatible [4])
      Analog Formats - Stereo 2-channel
      Digital Formats - Dolby Digital®, Dolby Digital EX, Dolby Digital Plus, Dolby® TrueHD, Dolby Atmos®, DTS®, DTS-ES, DTS 96/24, DTS-HD High Res, DTS-HD Master Audio, LPCM up to 8 channels [8]
      Input Compensation - ±10.0 dB [8]

      Audio – Analog Line Output
      Output Signal Type/Format - Stereo 2-channel
      Source - -80 to +10 dB Level adjustment range, plus Mute and Balance
      Master Volume - -80 to +10 dB Level adjustment range, plus Mute and Mono
      Bass - ±12.0 dB
      Treble - ±12.0 dB
      Equalization - 10-band graphic
      GEQ Center Frequencies - 31.5, 63, 125, 250, 500, 1k, 2k, 4k, 8k, 16k Hz
      GEQ Gain - ±12.0 dB per band
      Delay - 0.0 to 80.0 ms
      Limiter Threshold - -80 to 0 dBz
      Limiter Ratio - 1:1 to 10:1
      Limiter Attack - 1 to 250 ms
      Limiter Release - 1 to 1000 ms
      Limiter Curve - Hard or soft knee

      Audio – Digital Output
      Output Signal Types - HDMI
      Formats - Dolby Digital, Dolby Digital EX, Dolby Digital Plus, Dolby TrueHD, Dolby Atmos, DTS, DTS-ES, DTS 96/24, DTS-HD High Res, DTS-HD Master Audio, LPCM up to 8 channels [8]
      Source - -80 to +10 dB Level adjustment range, plus Mute and Balance [8]
      Master Volume - -80 to +10 dB Level adjustment range, plus Mute [8]
      Connectors – Audio/Video Inputs
      VGA IN 1 – 4 - (4) HD15 female; Analog VGA/RGB/video inputs; Signal Types: VGA, RGB, component, S-Video, or composite [5]; Formats: RGBHV, RGBS, RGsB, YPbPr, Y/C, NTSC or PAL; Input Level: 0.5 to 1.5 Vp-p with built-in DC restoration; Input Impedance: 75 Ohms nominal; Sync Detection: RGBHV, RGBS, RGsB, YPbPr; Sync Input Level: 3 to 5 Vp-p; Sync Input Impedance: 2.2k Ohms 
      AUDIO IN 1 – 4 - (4) 3.5 mm TRS mini phone jacks; Unbalanced stereo line-level analog audio inputs; Input Impedance: 32k Ohms unbalanced; Maximum Input Level: 2.8 Vrms unbalanced; Note: If an HDMI input is selected but no digital audio signal is detected, the corresponding analog audio input is activated (AUDIO 1 for HDMI 1, etc.). Please note, the analog audio inputs do not pass audio if the HDMI video input resolution is higher than 1920x1200.  
      HDMI IN 1 – 4 - (4) 19-pin Type A HDMI female; Digital video/audio inputs; Signal Types: HDMI, DVI, or Dual-Mode DisplayPort [4]  

      Connectors - Control & Power 

      IR OUT - (1) 3.5 mm mini-phone jack; IR/Serial output port; IR output up to 1.2 MHz; 1-way serial TTL/RS-232 (0-5 Volts) up to 115.2k baud 
      COM - (1) 5-pin 3.5 mm detachable terminal block; Bidirectional RS-232 port; Up to 115.2k baud, hardware and software handshaking support 
      LAN - (1) 8-pin RJ45 female; 10Base-T/100Base-TX Ethernet port  
      USB 1 – 4 - (4) USB Type A female; USB 2.0 host ports for TT-100 series Crestron Connect It Cable Caddies[1]; Also enables firmware update via USB flash drive 
      G - (1) 6-32 screw, chassis ground lug
      NET - (1) 4-pin 3.5 mm detachable terminal block; Cresnet Master port; Available Cresnet Power: 24 Watts  
      100-240V~1.4A 50/60Hz  - (1) IEC 60320 C14 main power inlet; Mates with removable power cord, included 
      COMPUTER (front) - (1) USB Type B female; USB computer console port; For setup only 
      IR IN (front) - (1) Infrared sensor; IR Frequency: 36 to 38 kHz; IR Formats: Crestron format, RC5; Allows control from IR wireless remotes using the Crestron or RC-5 command sets 

      Controls & Indicators
      PWR - (1) Bi-color green/amber LED, indicates operating power supplied from AC line power, turns amber while booting and green when operating
      NET - (1) Yellow LED, indicates Cresnet bus activity
      MSG - (1) Red LED, indicates internal control system has generated an error message
      HW-R - (1) Recessed pushbutton for hardware reset, reboots the control system
      SW-R - (1) Recessed pushbutton for software reset, restarts the software program
      AUTO INPUT SELECT - (1) Pushbutton and bicolor green/amber LED, selects auto-switching mode
      VGA INPUT SELECT 1 – 4 - (4) Pushbuttons for manual input selection, and (4) bicolor green/amber LEDs to indicate the current active input and signal presence at each corresponding VGA input
      HDMI INPUT SELECT 1 – 4 - (4) Pushbuttons for manual input selection, and (4) bicolor green/amber LEDs to indicate the current active input and signal presence at each corresponding HDMI input
      VOLUME - (1) Continuous turn rotary encoder, adjusts the analog audio output volume
      LAN (rear) - (2) LEDs, bi-color LED (left) indicates Ethernet speed and activity, green LED (right) indicates Ethernet link status

      Power
      Main Power - 1.4 Amps @ 100-240 Volts AC, 50/60 Hz
      Power Consumption - 33 Watts typical, 26 Watts idle
      Available Cresnet Power - 24 Watts

      Environmental
      Temperature - 41° to 104° F (5° to 40° C) 
      Humidity - 10% to 90% RH (non-condensing)
      Heat Dissipation - 112 BTU/hr typical, 88 BTU/hr idle

      Enclosure
      Chassis - Metal, black finish, fan-cooled, vented sides
      Front Panel - Metal, black finish with polycarbonate label overlay
      Mounting - Freestanding, 1 RU 19-inch rackmount, or under-table mount (adhesive feet, rack ears, and under-table mounting brackets included)

      Dimensions
      Height - 1.74 in (45 mm) without feet
      Width - 17.28 in (439 mm); 18.94 in (482 mm) with rack ears 
      Depth - 10.47 in (266 mm)
      Weight - 6.4 lb (2.9 kg)

      1. Item(s) sold separately.
      2. The AirMedia Presentation Gateway, model AM-101 (sold separately), requires one HDMI input on the DMPS3-4K-50.
      3. Some features and functions described in this spec sheet may not be supported using .AV Framework. For a complete list of capabilities and options supported by .AV Framework, please visit: www.crestron.com/avframework.
      4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
      5. The VGA inputs can accept component, composite, and S-Video signals using an appropriate adapter (not included). However, input sync detection is not provided for composite or S-Video signal types.
      6. When using an analog audio input in combination with an HDMI video input, the source’s video resolution must be 1920x1200 or lower. The analog audio input will not pass audio if the source’s video resolution is higher than 1920x1200.
      7. Automatically passes 3D video if the display device supports it (reverts to pass-through mode without scaling). Provides automatic 3D-to-2D conversion (with scaling) if the display device does not support 3D.
      8. Routing of a multichannel audio signal via a digital input and output requires the input to be set for “mixer bypass” mode. When that input is selected, all audio controls on the digital output are disabled. Mixer bypass mode also disables the Input Compensation control on that input.
      9. License required. The DMPS3-4K-50 supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.

    Technical specification
    • Unique ref.crestron-DMPS3-4K-50
    • Product familyVideo
    • Product groupAll-In-One Solutions
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (inches)1.74
    • Width (inches)17.28
    • Depth (inches)10.47
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inMexico
    • Weight Net (Lbs)2.9
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationElectrical Element
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit