Publish your products
UC-MX50-U - Crestron Flex Advanced Tabletop Medium Room Video Conference System
UC-MX50-U - Crestron Flex Advanced Tabletop Medium Room Video Conference System
UC-MX50-U - Crestron Flex Advanced Tabletop Medium Room Video Conference System
UC-MX50-U - Crestron Flex Advanced Tabletop Medium Room Video Conference System

    UC-MX50-U - Crestron Flex Advanced Tabletop Medium Room Video Conference System

    The UC-MX50-U provides a complete conferencing and collaboration solution for open‑platform UC applications. It supports a single video display, and features the Crestron Flex tabletop conference device (CCS‑UC‑1‑X), a collaboration camera (CCS‑CAM‑USB‑F‑400), and HDMI® over CATx Receiver (HD‑RX‑USB‑2000‑C), cables, and power supply.

    Intuitive User Interface with Impressive Audio

    The Crestron Flex Tabletop Conference device (CCS‑UC‑1‑X) provides a superior conferencing and collaboration experience with its large 7 in. HD display, integrated 360° quad microphone array, and an AEC-enabled USB speakerphone that supports full-duplex wideband audio performance.

    High-Definition Video Conferencing

    The included collaboration camera (CCS‑CAM‑USB‑F‑400) features an ultra wide‑angle 150° diagonal field of view to capture an entire conference room in Full HD 1080p video resolution. High precision aspherical optics, 12 MP CMOS sensor, and advanced video processing ensure a clear video image free from light or noise artifacts. Genius Framing digital autozoom detects the people in the room and frames them for an optimal view.

    Voice Calling & Audio Conferencing

    The CCS‑UC‑1‑X provides full-duplex conferencing speakerphone capabilities and is compatible with major SIP‑compliant phone systems. Dialing and answering calls is easy and intuitive using the large HD color touch screen. Corporate directory access (LDAP) enables one-touch dialing from the customer’s centrally‑managed directory. Native Skype® for Business VoIP support enables one-touch join capability for scheduled Skype meetings (audio only), or you can place a Skype call using the directory or dial pad.

    The CCS-UC-1-X can pair with a mobile phone using Bluetooth® connectivity to make or join phone calls, or to use as a speaker and/or microphone for an application running on a smartphone. When used for calls, controls for the Bluetooth‑enabled phone appear on the touch screen, enabling instant connectivity with the press of a button.

    The CCS-UC-1-X functions like any USB Audio Class device, allowing you to connect a laptop computer via USB to improve audio performance for any softphone, multimedia, or audio conferencing application running on the laptop.

    BYOD Multimedia Presentation

    Connect a display device to the HD-RX-USB-2000-C's HDMI output port to enable high‑definition video presentation from all types of BYOD sources.

    Connect an AV source to the CCS-UC-1-X's HDMI input port to present full‑motion HD video content on the room display. Sources with DisplayPort™ or USB Type‑C® outputs can also be connected using an optional Crestron video cable system (CBL‑MULTI‑6 or CBL‑MULTI‑12, sold separately).

    Use the built‑in AirMedia® technology for wireless presentation of content from a laptop, smartphone, or tablet device via the room’s Wi‑Fi® wireless network.

    Video conferencing & Web Collaboration

    Videoconferencing is enabled by connecting a laptop running a web conferencing or UC application such as Microsoft Teams® Rooms, Skype for Business, Cisco Webex®, GotoMeeting®, Slack®, BlueJeans, or Zoom Rooms™. All participants are provided with enhanced bidirectional audio along with a high‑definition view of the whole room.

    Connect the laptop’s HDMI output to allow the whole room to view far-end content and camera images on the main room display. Laptops with DisplayPort or USB Type‑C outputs can also be connected using an optional Crestron video cable system (CBL‑MULTI‑6 or CBL‑MULTI‑12, sold separately).

    HDMI over CATx Receiver

    The HDMI over CATx Receiver (HD-RX-USB-2000-C) receives uncompressed HDMI, CEC, RS‑232, Ethernet, and IR signals sent from a Crestron Flex tabletop conference device (CCS‑UC‑1‑X) through a single CAT type2 cable. Signals are broken out to relevant output ports for connection to the front-of-room display.

    Enterprise-Grade Security

    Crestron Flex is an enterprise-grade solution that is ideally equipped for mass deployment throughout any sized corporate, university, medical, military, or government facility. Its advanced security features ensure privacy, reliability, and compliance with your organization’s IT policies.

    Easy Provisioning and Device Management

    The XiO Cloud service3 is an IoT cloud-based provisioning service that enables installers and IT managers to easily deploy and manage thousands of devices. The XiO Cloud service allows for system alerts, network management and provisioning.

    Premium Level Support

    Crestron Flex Care is an optional subscription service that automatically renews annually, providing 24/7 live remote technical support, an extended five year warranty on Crestron® hardware, expedited advance replacements, and a discounted rate for on-site support.

    Specification
    • Key Features

      • Tabletop audio and video conferencing solution
      • Present, call, conference, and collaborate using your own UC conference software (BYOD)
      • Complete kit contains the Crestron Flex tabletop conference device (CCS‑UC‑1‑X), a collaboration camera, HD-RX-USB-2000-C HDMI® over CATx Receiver, cables, and power supply
      • Easy to specify and install — no custom design, programming, or software installation required
      • Network management and provisioning and system alerts through the XiO Cloud® service
      • Premium-level support with Crestron Flex Care (optional)
      • Enterprise‑grade security ‑ connects and communicates securely over any enterprise or SMB network
    Technical specification
    • Unique ref.crestron-UC-MX50-U-Conference-System-Kits
    • Product familyAudio Visual Workspace Solutions
    • Product groupUnified Communications
    • TypeObject (single object)
    • Date of publishing2022-01-31
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit