Publish your products
UC-SB1-CAM-FLEX - UC Video Conference Smart Soundbar & Camera

UC-SB1-CAM-FLEX - UC Video Conference Smart Soundbar & Camera

A sleek and stylish soundbar comprising a high‑performance conferencing speakerphone and camera in one front‑of‑room device. Installs cleanly beneath the room display, and interfaces with a computer via USB.

This product is available only as part of a complete Crestron Flex UC video conference system kit.

The Crestron® UC Video Conference Smart Soundbar & Camera (UC-SB1-CAM-FLEX) is a front‑of‑room device that eliminates the need to install additional microphones, speakers, or cameras in a conference space. Mounted on the wall or placed on a credenza beneath the room display(s), the smart soundbar looks great and sounds even better in a small to medium‑sized meeting space.

USB Speakerphone & Camera
The UC-SB1-CAM-FLEX comprises a high‑performance AEC‑enabled speakerphone and camera. It is available as part of a complete Crestron Flex UC video conference system kit. A single USB 3.0 connection provides a plug‑and‑play interface to the Crestron Flex UC Video Conference System.

Superb Sound Quality
The soundbar facilitates conversations with exceptional audio fidelity and pickup. Its integrated 180° far‑field microphone array faithfully captures voices throughout the room using adaptive beamforming technology. Its high‑powered, two‑way stereo speakers produce full, rich and real sounding audio. High‑performance AEC technology achieves transparent full‑duplex performance free of distracting echo or noise. Additional digital signal processing assures optimal sound quality for an immersive experience.

Intelligent HD Camera
The integrated Huddly IQ™ camera features an ultra wide‑angle 150° diagonal field of view to capture an entire conference room in Full HD 1080p video resolution. High precision aspherical optics, 12 MP CMOS sensor, and advanced video processing ensure an immersive, crystal clear video image free from light or noise artifacts or optical aberrations.

Genius Framing digital autozoom intelligently detects the people in the room and frames them perfectly for an optimal view. With Genius Framing, there’s no need to control the camera manually or rely on stored presets. When conferencing, the camera image adjusts automatically to frame everyone in the shot.1 People counting analytics detects and reports the number of people in frame.

Analog Audio Input & Output
Additional audio connectivity is provided through unbalanced stereo analog input and output jacks on the rear panel. The input accommodates any line‑level audio source, which feeds to the internal amplifier and speakers with no volume control or other signal processing. The output is provided to feed an assistive listening system, and carries the same audio signal as the soundbar speakers.

Easy Installation
The integral hinged mounting bracket attaches easily to a wall surface using four screws. A total of eight mounting keyholes, arranged in 2 in. (51 mm) increments, accommodates wall stud spacing from 12 to 24 in. (305 to 610 mm). The mounting bracket allows the soundbar to be tipped forward for full access to the rear panel connections. Once installed and connected, the soundbar is held upright magnetically for normal operation. Alternately, the soundbar can be placed on a shelf or credenza. Optimal results are achieved by positioning the unit at ear/face height when seated. A single 100‑240 VAC outlet is required to power the unit.



Specification
  • Key Features 

    • A complete conferencing speakerphone and camera solution in one front‑of‑room device
    • Sleek and stylish design installs cleanly beneath the room display(s) — mounts on the wall or sits on a credenza
    • 180° far‑field adaptive beamforming microphone array senses who is speaking and optimizes directionality for clear pickup
    • High‑powered 2‑way stereo speakers produce full, rich, and natural sound quality
    • Advanced AEC & DSP technology affords exceptional full‑duplex audio performance with highly‑intelligible, echo‑free 2‑way voice quality
    • Built‑in Huddly IQ™ camera — a premium conferencing camera fully integrated into the soundbar
    • Ultra wide‑angle 150° diagonal field of view that captures the entire room
    • Full HD 1080p video resolution, precision optics, and advanced video processing delivers a crystal clear video image
    • 4x digital zoom, pan, and tilt allows manual shot control
    • Genius Framing lossless digital autozoom automatically detects people and frames them perfectly in the shot1
    • People counting provides room usage analytics via the XiO Cloud® service when used with a Crestron Flex UC Video Conference System
    • Analog audio input and output connections for local source and assistive listening devices
    • Multicolor status bar indicates audio volume, mute, and operational status
    • USB 3.0 port provides audio and video connectivity through a single USB interface
Technical specification
  • Unique ref.crestron-UC-SB1-CAM-FLEX-UC-Smart-Soundbar-Camera
  • Product familyAudio Visual Workspace Solutions
  • Product groupUnified Communications
  • TypeObject (single object)
  • Date of publishing2021-10-29
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit