Publish your products
SAROS-PD8T - Saros® 8" 2-Way Pendant Speaker
SAROS-PD8T - Saros® 8" 2-Way Pendant Speaker
SAROS-PD8T - Saros® 8" 2-Way Pendant Speaker
SAROS-PD8T - Saros® 8" 2-Way Pendant Speaker
SAROS-PD8T - Saros® 8" 2-Way Pendant Speaker
SAROS-PD8T - Saros® 8" 2-Way Pendant Speaker

    SAROS-PD8T - Saros® 8" 2-Way Pendant Speaker

    Saros® 8" 2-Way Pendant Speaker
    SAROS_PD8T

    Complete your installation with Crestron speakers. Saros® pendant speakers are designed to deliver excellent speech intelligibility and full, rich music reproduction for use in open-ceiling spaces such as restaurants, night clubs, retail spaces, houses of worship, and convention facilities. Solid construction and a number of feature enhancements ensure a quick and easy installation and years of reliable performance.

    Saros® speakers by Crestron® deliver professional grade performance and flexible installation in a range of popular sizes for demanding commercial applications. Solid construction, easy installation, and high-end components are hallmarks of the Saros speaker line. Ideal for use in background or foreground music, paging, and sound reinforcement systems, Saros speakers are engineered to achieve smooth, even coverage, high output, and clear, natural sound quality through the employment of horn-loaded titanium dome tweeters, high-efficiency damped cone woofers, ported enclosures, and precisely tuned crossovers.

    The Saros PD8T model is a 2-way pendant speaker featuring an 8 inch woofer and wide-dispersion, horn-loaded 1 inch dome tweeter. A built-in 60 Watt multi-tap transformer allows for use with 70 and 100 Volt distributed speaker systems. Power handling at 8 Ohms is 150 Watts (program), with a wide frequency response from 50 Hz to 20 kHz (±3 dB).

    The Saros PD8T is designed to be suspended from a ceiling truss in an open-ceiling environment. Its clean, contoured enclosure achieves an attractive appearance in restaurants and night clubs, retail spaces, houses of worship, convention facilities, universities, and office buildings. Weatherized construction allows for use in outdoor entertainment venues, patios, and swimming pools. To facilitate installation, a 10 ft (3 m) length of wire rope with attached snap hook is supplied. Securing the wire rope to the truss and adjusting it to the desired length is accomplished quickly and easily using the provided Gripple® self-locking wire rope grip.

    To achieve its sleek, sculpted appearance, the Saros PD8T employs a durable ABS plastic housing and “zero-bezel” frameless grille. Composed of steel, the grille is held in place by powerful magnets, eliminating any visible screws or other hardware. A safety tether is included to prevent the grille from ever presenting a falling hazard. Setting the 70/100V transformer tap is performed via a screwdriver-adjustable control located on the speaker baffle behind the grille.

    Wiring connections are provided on the top of the speaker adjacent to the suspension rigging point. Connecting the wiring is facilitated using a detachable screw terminal block with provisions for easy parallel wiring in a multi-speaker application. A weather boot is included to protect the wiring connections from moisture.

    The PD8T is topped off with a top cover, which conceals the wiring connections and suspension hardware for a very clean, contoured appearance. Saros PD8T speakers are available in white or black, and can be painted to blend with the surrounding architecture. They are priced and sold individually. 

    Key Features

    • High-performance suspended speaker for open-ceiling applications
    • Weather-resistant for use under eves and in semi-enclosed spaces
      8" polypropylene woofer with damped cloth surround for tight, controlled bass and clear midrange
    • Optimized dual front ports for enhanced low-frequency response
    • Wide-dispersion, horn-loaded titanium dome tweeter for crisp, clear high-end and enhanced pattern control
    • Built-in 60 Watt 70/100V multi-tap transformer
    • 150 Watts program power handling at 8 Ohms
    • 50Hz-20kHz frequency response
      95° nominal coverage pattern
    • Rigid glass fiber reinforced ABS construction
    • Magnetically attached steel frameless grille
    • Available in black or white
    • Paintable to blend with surroundings
    • Includes wire rope hanger assembly with Gripple® hardware for quick and easy installation
    Specification
    • Features & Performance

      • Woofer 8 inch (203 mm) polypropylene w/ring mode decoupled cloth surround & steel basket
      • Tweeter 0.98 inch (25 mm) titanium dome, horn loaded
      • Crossover Frequency 2.5 kHz
        Impedance 8 Ohms nominal with transformer set to "8Ω"
      • Transformer Taps 3.75W/7.5W/15W/30W/60W at 70V;
        7.5W/15W/30W/60W at 100V
      • Frequency Response 50 Hz to 20 kHz (±3 dB)
      • Frequency Range 40 Hz to 20 kHz (-10 dB)
      • Power Handling 150 Watts program (8 Ohms)
      • Sensitivity 90.5 dB @ 1W/1m
      • Coverage 95° conical (nominal)

      Connections

      • Input (1) 4-pin 5 mm detachable terminal block with screw-down flanges and weather boot;
        Speaker input with parallel pass-thru;
        Maximum Wire Size: 12 AWG

      Controls

      • Transformer Tap (1) Recessed screwdriver-adjustable rotary switch on baffle;
        Used to select 70/100V tap or 8 Ohms (bypass)

      Environmental

      • Temperature -2° to 120° F (-19° to 49° C)
      • Humidity 5% to 95% RH (non-condensing)
      • Splash Resistance IPx4 rated per IEC 60529

      Construction

      • Enclosure Glass fiber reinforced ABS plastic, UL® 94V-0 flame rated, textured finish, paintable, removable top cover
      • Baffle Glass fiber reinforced ABS plastic, UL 94V-0 flame rated
      • Grille Steel with textured finish, paintable, magnetically-held “zero-bezel” frameless, safety tether
      • Mounting Single rigging point beneath top cover for suspension; Gripple® 10 ft (3 m) wire rope (aka, aircraft cable) hanger with attached snap hook and self-locking wire rope grip included

      Dimensions

      • Height 10.58 in (269 mm)
      • Width 12.57 in (320 mm) diameter

      Weight

      • 11.1 lb (5.1 kg)
    Technical specification
    • Unique ref.Saros_8in_2-Way_Pendant_Speaker
    • Product familyAudio
    • Product groupSpeakers - Commercial
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)10.58
    • Width (inches)12.57
    • Depth (inches)12.57
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)11.1
    Classification
    • BIMobject CategoryElectronics - Communication
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 17 13 19
    • OmniClass TitleSpeakers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit