| Touch Screen | 7 in. (178 mm) diagonal capacitive multi‑touch TFT active matrix color LCD, 1280 x 800 pixels |
| UI | Zoom Rooms UI |
| Mic Mute Symbol & Light Bar | (2) Capacitive buttons with bi‑color LEDs, either button toggles between mute and unmute |
| AEC | Limes Audio TrueVoice® acoustic echo cancellation, automatic mic mixing, automatic gain control, and dynamic noise reduction; full‑duplex IEEE 1329 Type 1 compliant |
| Speaker | Full range speaker, 11 W amplifier power, 95 dB SPL at 0.5 m maximum output, 90 Hz to 22 kHz frequency response |
| Microphones | 360° quad mic array, 20 ft (6 m) typical pickup range |
| Extension Microphones | Supports two mic pods, model CCS‑UCA‑MIC (sold separately) |
| Occupancy Sensor | 6 ft (1.8 m) PIR range in front of touch screen |
| Ethernet | 100 Mbps, auto-switching, autonegotiating, autodiscovery, full/half duplex, DHCP, TCP/IP, UDP/IP, CIP, SSL, TLS, SSH, SFTP (SSH File Transfer Protocol), SRTP, IEEE 802.1X, Active Directory authentication, digest access authentication, password login, XiO Cloud service, Microsoft Intune® client |
| USB | USB 2.0 micro Type B device port, supports UAC for audio interface to UC Engine (model UC-ENGINE-P-Z) (cable included) |
| Power | 24 VDC via external 100‑240 VAC, 50/60 Hz power pack, model PW‑2420RU (included)
NOTE: The CCS-UC-1-X cannot be powered by Power over Ethernet or PoE+. |
| Dimensions | Height: 4.11 in. (104 mm) Width: 8.92 in. (227 mm) Depth: 12.74 in. (324 mm) |
| Weight | 5.50 lb (2.5 kg) |