Publish your products
7750 - Sunshade with corrugated panel top

7750 - Sunshade with corrugated panel top

Efficiently and beautifully styled Series CRL7750 Sunshades lend sophistication and modern design, transforming architecturally ordinary buildings into eye-catching structures. 

The sunshade comes in standard sized units with mounting brackets and a corrugated top metal panel. 


#sunshade #shade #canopy #awning #sunblind #outrigger #louver

Specification
    • Aluminum and Stainless Steel Construction 
    • Efficient Light Transmission 
    • Practical Design for Ease of Installation 
    • Stock Center, Corner, and End Panels Available 
    • Four Standard Sizes : 36Lx12W, 36L x24W, 36Lx36W, 36Lx48W
    • (Custom Sizes and custom painted finishes  are also available )


    keywords: sunshade, shade, canopy, awning, unblind, outrigger, louver



Technical specification
  • Unique ref.7750-sunshade
  • Product familyWalls
  • Product groupSun Control Devices
  • TypeAssembly (multiple objects)
  • Date of publishing2020-01-24
  • Edition number1
  • Depth (inches)36
Related
  • Material mainAluminium
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Shading Systems
  • UNSPSC nameAwnings
  • UNSPSC code30151901
  • Uniclass 2015 CodePr_30_59_07_86
  • Uniclass 2015 DescriptionSunscreens
  • CSI MasterFormat 2014 Code10 71 13
  • CSI MasterFormat 2014 TitleExterior Sun Control Devices
  • OmniClass Number23-17 21 11
  • OmniClass TitleExterior Protection of Openings
  • CSI UniFormat II CodeB
  • CSI UniFormat II TitleSHELL

Region availability

North America
United States