Publish your products
Glass Awning Support System
Glass Awning Support System
Glass Awning Support System

    Glass Awning Support System

    4.8 out of 5 stars4.8(9 reviews)

    The CRL Glass Awning Support System will give any entrance an uncomplicated, graceful look. With the use of tempered laminated glass you can add a range of glass colors, textures, and special effects not available with typical monolithic glass. This complements and enhances the design of any building. The use of eye and fork connections makes the installation of our Awning System quick and easy. The Connecting Rods are designed to make field adjustments on varying job conditions a snap. 


    Specification
    • Complete Hardware System for 9/16" (14 mm) Tempered Laminated Glass Awnings

      • Provides Protection From the Weather Without Obstructing the View
      • Adjustable Slope for Most Weather Conditions
      • All High Grade 316 Alloy Stainless Steel Components for Panel Sizes Up to 48" (1219 mm) Wide and 72" (1829 mm) Long

      keywords: sunshade, shade, canopy, awning, sun blind, glass roof

    Technical specification
    • Unique ref.crl-usalum-glass-awning-support-system
    • Product familyWalls
    • Product groupSun Control Devices
    • TypeObject (single object)
    • Date of publishing2018-11-21
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_05
    • Uniclass 2015 DescriptionAwnings
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-17 21 11
    • OmniClass TitleExterior Protection of Openings

    Region availability

    North America
    United States