Publish your products
Diesel Generator, D1703, 10-15 kW, 60Hz
Cummins

Diesel Generator, D1703, 10-15 kW, 60Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

  • Kubota heavy-duty engine - Rugged 4- cycle, liquid-cooled, industrial diesel delivers reliable power, low emissions and fast response to load changes
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® 1.1 electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • Fuel Tanks - Dual wall sub-base fuel tanks are also available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
      Specification
      • Generator ModelHzPrime kVA / kWStandby kVA / kWRatingFuel Type
        C10D66011 / 913 / 1010.00Diesel
        C15D66017 / 1419 / 1515.00Diesel
      Technical specification
      • Unique ref.d1703-diesel-generator-series
      • Product familyElectricity Generation Units
      • Product groupDiesel Generator Sets
      • TypeObject (single object)
      • Date of publishing2022-02-24
      • Edition number1
      Related
      • Material mainSteel
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryElectrical - Distribution
      • IFC classificationElectric Generator
      • ETIM CodeEC002823
      • ETIM NamePower generator
      • UNSPSC nameDiesel generators
      • UNSPSC code26111601
      • Uniclass 2015 CodePr_60_70_65_34
      • Uniclass 2015 DescriptionGenerator sets
      • CSI MasterFormat 2014 Code26 32 13.13
      • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
      • OmniClass Number23-35 11 15 11
      • OmniClass TitleDiesel Generator Sets
      • CSI UniFormat II CodeD5010
      • CSI UniFormat II TitleElectrical Service and Distribution

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit