Publish your products
Diesel Generator, QSK78 CENTUM™ Series, 3300-3500 kVA, 50Hz
Cummins

Diesel Generator, QSK78 CENTUM™ Series, 3300-3500 kVA, 50Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD

Cummins commercial generator sets are fully integrated power generation systems for stationary standby power and data center applications.

The Centum™ Series meets the demand for efficient and sustainable power with performance, flexibility and commitment - for the next generation of power.

Cummins Heavy-Duty Engine: Rugged, four-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

Alternator: Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform
distortion with non-linear loads, fault clearing short-circuit capability and class H insulation.

ISO 8528-5: Consult factory for site and configuration specific transient performance information. Confirms to ISO 8528 testing
requirements and accepts 100% block load in single step.

HVO Fuel Compatible: Approved for use with paraffinic fuels (EN15940), including Hydrotreated Vegetable Oil (HVO), which
has a very low life cycle carbon emission.

Data Center Continuous: Applicable for supplying power continuously to a constant or varying electrical load for unlimited hours in a data center application.

Uptime Compliant: Meets the requirement of a Tier III and IV data center site by being rated to run for unlimited hours of operation
when loaded to ‘N’ demand for the engine generator set.

Permanent Magnet Generator (PMG): Offers enhanced motor starting and fault clearing short circuit capability.

Control System: The PowerCommand® digital control is standard equipment and provides total genset system integration including
automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™
protective relay, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.

Centum™ Transmission Drive: Cummins is proud to introduce its latest patented innovation - the Centum Transmission Drive, engineered to deliver exceptional efficiency, compactness and reliability for modern standby and data center applications.  This next generation system represents a major leap forward from traditional designs, offering simplified installation, reduced maintenance requirements and proven durability under demanding real-world conditions.

Cooling System: High ambient and enhanced high ambient, integral, set-mounted radiator systems, designed and tested for
rated ambient temperatures, simplify facility design requirements for rejected heat.

Compliance: Capable of meeting NFPA 110 Type 10 for Level 1 Emergency or Standby Power Supply Systems (EPSSs) when
installed and operated per Cummins and NFPA guidelines.

Warranty and Service: Backed by a standard three-year warranty and worldwide distributor network.

Specification
  • Generator ModelHzPrime(DCC) kVA/kWStandby kVA/kWRatingFuel Type
    C3500D5EB503175 / 25403500 / 28003500Diesel
Technical specification
  • Unique ref.diesel-generator-qsk78-centum-series-3300-3500-kva-50hz
  • Product familyElectricity Generation Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2026-07-30
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit