Publish your products
Natural Gas Generator, GTA50E, 600-750 kW, 60 Hz
Cummins

Natural Gas Generator, GTA50E, 600-750 kW, 60 Hz

Overview:

  • Cummins Heavy-Duty Engine - Rugged 4-cycle industrial spark-ignited engine delivers reliable power, low emissions, and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor-starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault-clearing short-circuit capability, and class H insulation. The alternator electrical insulation system is UL1446 Recognized.
  • Control Systems - The PowerCommand® electronic control is standard equipment and provides total GenSet system integration, including automatic remote starting/stopping, precise voltage regulation, alarm and status message display, output metering, and autoshutdown at fault detection, as well as NFPA 110 compliance. PowerCommand® control is Listed to UL508.
  • Cooling System - Standard cooling package provides reliable running at the rated power level, at up to 104 °F ambient temperature.
  • Housings - Optional weather-protective housing and sound attenuation housing(s) are available.
  • Standards - Generators are designed, manufactured and tested to relevant UL, NFPA, ISO and IEC standards. The alternator is certified to CSA 22.2. The controls are CSA C282-M1999 and 22.2 No.14 M91. PowerCommand® control is UL508 Listed.
Specification
  • Generator ModelDemand Response kVA / kWStandby kVA / kW
    C650N6750 / 600
    C750N6875 / 700
    C600N6750 / 600
    C650N6813 / 650
    C750N6937 / 750

    Certification: EPA SI NSPS Certified

    Frequency: 60 Hz

    Fuel Type: Natural Gas

Technical specification
  • Unique ref.gta50e-natural-gas-generator
  • Product familyElectricity Generation Units
  • Product groupNatural Gas Generators
  • TypeObject (single object)
  • Date of publishing2023-02-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameGas generators
  • UNSPSC code26111604
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.16
  • CSI MasterFormat 2014 TitleGas-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 15
  • OmniClass TitleNatural Gas Generator Sets
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit