PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.
The GTEC automatic transfer switch combines reliability and flexibility in a small, economical package for normal and generator set source monitoring, generator set starting, and load transfer functions. GTEC automatic transfer switches are ideal for IEC emergency, standby and optional standby applications.
Overview:
The microprocessor control of the GTEC transfer switch monitors utility and emergency standby generator power. When utility power fails or is unsatisfactory, the control starts the generator, then transfers the load from the utility to the generator. When stable utility power returns, the switch automatically transfers the load back to the utility.
PowerCommand® 40-2 Transfer Switch Control
A sophisticated microprocessor-based control with the basic features you need for primary source and generator set monitoring, generator set starting and load transfer functions for emergency standby power applications. The control features a highly customizable customer inputs/outputs which can be tailored to suit a wide range of application requirements.
Features of the control include:
Wherever you are, whatever your job, Cummins expertise is Always On
Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining digital master controls. Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,00 dealer locations and 500 part distribution facilities in over 190 countries spread across 6 continents.
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |