Publish your products
Serie 100AR - Puerta corrediza Clásica 2H XX
Serie 100AR - Puerta corrediza Clásica 2H XX
Serie 100AR - Puerta corrediza Clásica 2H XX
Serie 100AR - Puerta corrediza Clásica 2H XX
    Cuprum

    Serie 100AR - Puerta corrediza Clásica 2H XX

    online sliding system 70mm central knot It allows to maximize the glazing capacity up to 24mm, increasing the thermal and acoustic performance. Recessed reinforcement system with straight aesthetics Its leaves weighing up to 280 kg allow maximum dimensions of 1500 mm wide x 2600 mm high mosquito net option
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, 9, 14 and 24mm Water resistance A4 (300 a 500 Storm) Air infiltration P4(9 a 3 Storm) Static air pressure V4 196 a 232 Edification) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Technical specification
    • Unique ref.cuprum_puerta_corrediza_serie_100AR_Clasica_2H_XX
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)2600
    • Width (mm)1500
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow

    Region availability

    North America
    Mexico
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit