Publish your products
Serie 100AR - Puerta corrediza Perimetral 2H XX
Serie 100AR - Puerta corrediza Perimetral 2H XX
Serie 100AR - Puerta corrediza Perimetral 2H XX
    Cuprum

    Serie 100AR - Puerta corrediza Perimetral 2H XX

    Specification
    • Assembly styles: 45° Assembly Glazings: 6, 9, 14 and 24mm Water resistance A4 (300 a 500 Storm) Air infiltration P4(9 a 3 Storm) Static air pressure V4 196 a 232 Edification) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Technical specification
    • Unique ref.cuprum_puerta_corrediza_serie_100AR_Perimetral_2H_XX
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)2400
    • Width (mm)900
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow

    Region availability

    North America
    Mexico
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit