Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cuprum/products/37ea6351-8da3-4954-a636-09879f4525d5
Home
Categories
Windows
Sliding Windows
Serie 60 - Puerta corrediza XO
Unavailable in United States
Cuprum
Follow
Serie 60 - Puerta corrediza XO
Download
Technical specification
Technical specification
Unique ref.
cuprum_puerta_corrediza_serie_60
Type
Object (single object)
Date of publishing
2023-06-09
Edition number
1
Height (mm)
1800
Width (mm)
750
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Mexico
Manufactured in
Mexico
Classification
Classification
BIMobject Category
Windows - Sliding Windows
IFC classification
Window
Region availability
North America
Mexico
Similar products
Cuprum
Serie 80 AD - Ventana fija
Download
Ply Gem
1500 Series - Sliding - Triple Operating Even XOX
4.0
(
9
)
Download
Marvin
Elevate Glider Window
4.0
(
5
)
Download
Ply Gem
1500 Series - Sliding - Single Even Lite
4.0
(
9
)
Download
Marvin
Ultimate Glider Window
4.4
(
11
)
Download
Pella Corporation
Pella® 250 Series Sliding Window
4.6
(
14
)
Download