Publish your products
Serie 80 - Puerta corrediza XO con fijo superior
Serie 80 - Puerta corrediza XO con fijo superior
Serie 80 - Puerta corrediza XO con fijo superior
Serie 80 - Puerta corrediza XO con fijo superior
    Cuprum

    Serie 80 - Puerta corrediza XO con fijo superior

    Sliding window and door system with 69 mm frame depth and 69 mm central knot It allows maximizing the glazing capacity up to 18 mm, increasing thermal and acoustic performance. Perimeter reinforcement system in sheet and frame with brackets Its leaves weighing up to 200 kg allow maximum dimensions of 1000 mm wide x 2300 mm high mosquito net option
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, 9 and 18mm Water resistance A4 (300 to 500 Storm) Air infiltration P4(9 to 3 Storm) Static air pressure V4 (196 to 232 Building) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA3 26 to 31 Standard)
    Technical specification
    • Unique ref.cuprum_puerta_corrediza_serie_80_2_hojas_XO_con_fijo_superior
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)2300
    • Width (mm)1000
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow

    Region availability

    North America
    Mexico
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit