Publish your products
Serie 45 - Ventana Batiente Externa
Serie 45 - Ventana Batiente Externa
Serie 45 - Ventana Batiente Externa
Serie 45 - Ventana Batiente Externa
    Cuprum

    Serie 45 - Ventana Batiente Externa

    External swing opening 52mm casement depth hinged window system It presents the possibility of incorporating a multi-point lock with a key and an opening limiting compass Glazing capacity of up to 24 mm Perimeter reinforcement system in leaf and frame”
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A5 (> Hurricane) Air infiltration P5(< 3 Hurricane) Static air pressure V5 (>232 Huricane) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Technical specification
    • Unique ref.cuprum_ventana_batiente_externa_serie_45
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)700
    • Width (mm)1300
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow

    Region availability

    North America
    Mexico