The Marvin Ultimate Casement Round Top is a great choice for designs that require large unobstructed views and the elegance of an arched shape. You can select from numerous round top shapes for design flexibility. The window is beautiful enough to use alone as a focal point, as a picture window, or in combination with other Marvin casement windows. The Ultimate Casement Round Top Window is also offered in larger sizes for grand views while still providing energy efficiency.
Features: Site lines complement Ultimate Casement products; Can be mulled to other Ultimate Casement products; Available in large sizes; Tripane and many other glass types available; Both operation and stationary Casement Round Tops available; Vast and versatile design configurations. This product is CE certified.
Standard Specifications: One-lite Low E2 with argon insulating glass; Sightlines harmonize with Marvin Ultimate Casement window products; White, black or beige sash weatherstrip - default dependent on exterior clad color; 4 9/16" jambs.
Please see Marvin website for full wood product files, additional shapes and exterior color Material families for Revit for an exact match to our finishes!
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |