Publish your products
Serie 70 - Ventana corrediza XO
Serie 70 - Ventana corrediza XO
Serie 70 - Ventana corrediza XO
Serie 70 - Ventana corrediza XO
Serie 70 - Ventana corrediza XO
    Cuprum

    Serie 70 - Ventana corrediza XO

    4.8 out of 5 stars4.8(6 reviews)
    71mm frame depth inline sliding system 68mm center knot It allows maximizing the glazing capacity up to 18 mm, increasing thermal and acoustic performance. Recessed reinforcement system with straight aesthetics Its leaves weighing up to 180 kg allow maximum dimensions of 900 mm wide x 2400 mm high. mosquito net option
    Specification
    • Assembly styles: 90° Assembly Glazings: 6, and 18mm Water resistance A4 (300 to 500 Storm) Air infiltration P4 (9 to 3 Storm) Static air pressure V3 (147 to 195) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA3 26 to 31 Standard)
    Technical specification
    • Unique ref.cuprum_ventana_corrediza_serie_70
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)1800
    • Width (mm)900
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow

    Region availability

    North America
    Mexico