Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cuprum/products/5a5bb094-51b9-4cbb-8cd7-492722732992
Home
Categories
Windows
Fixed Frame Windows
Serie 150 - Ventana fija con 2 intermedios verticales
Unavailable in United States
Cuprum
Follow
Serie 150 - Ventana fija con 2 intermedios verticales
Eurovent premium - series 150, fixed window 3 sash vertical profile. finishes White Coating 100, Anodized Dark Bronze 084, and Clear Anodic Finish 011. Glazing (6mm and 18mm).
Download
Specification
Specification
Assembly styles: 45° Assembly Glazings: 6, and 24mm Water resistance A5 (500 Storm) Air infiltration P5 (< 3 Storm) Static air pressure V5 (>232 Building) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
Technical specification
Technical specification
Unique ref.
cuprum_ventana_fija_serie_150_con_2_intermedio_vertical
Type
Object (single object)
Date of publishing
2023-05-22
Edition number
1
Height (mm)
2000
Width (mm)
2000
Links
Links
Product url
https://cuprum.com/construccion/producto/fijos-premium
Installation instructions
https://cuprum.com/wp/wp-content/uploads/2023/05/ep_fijo45_80_150_2023.pdf
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Mexico
Manufactured in
Mexico
Classification
Classification
BIMobject Category
Windows - Fixed Frame Windows
IFC classification
Window
Region availability
North America
Mexico
Similar products
Cuprum
Serie 80 AD - Ventana fija
Download
Aluprof
MB-45 Window 2-sash Fixed
4.8
(
38
)
Download
Marvin
Modern Direct Glaze Rectangle Window
4.5
(
19
)
Download
Aluprof
MB-45 Window 4-sash Fixed
4.8
(
48
)
Download
Aluprof
MB-45 Window 6-sash Fixed
4.8
(
17
)
Download
Marvin
Vivid Specialty Shape Window
Download