Publish your products
Modern Direct Glaze Trapezoid Window
Modern Direct Glaze Trapezoid Window
Modern Direct Glaze Trapezoid Window
    Marvin

    Modern Direct Glaze Trapezoid Window

    4.3 out of 5 stars4.3(15 reviews)

    Combine product ingenuity with pure modern aesthetics and the result is truly stunning.  The Marvin Modern line is made to be built big and perform at scale, complemented by the power of critical design details.

    Features:  Large expanses of glass for maximum views with numerous configurations and sizes available;  Rectangular and polygon shapes;  Frame recess accepts a drywall return for seamless integration;  Horizontal or vertical ribbon mulling capabilities;  Non-certified mulling capabilities;  Maximum certified frame size - 141 3/8 x 93 3/8";  Single Unit Performance Rating - CW-PG40;  Vertical or Horizontal Mulled Units Performance Ratings - CW-PG40.


    Technical specification
    • Unique ref.marvin_mndg-trapezoid
    • Product familySignature
    • Product groupModern Windows
    • TypeObject (single object)
    • Date of publishing2019-12-20
    • Edition number3
    Related
    • Material mainFibreglass reinforced polymer composite
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationWindow
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 DescriptionWindow units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit