Publish your products
Serie 80 - Ventana fija
Serie 80 - Ventana fija
Serie 80 - Ventana fija
    Cuprum
    Archived

    Serie 80 - Ventana fija

    Eurovent premium - series 80, fixed window. finishes White Coating 100, Mill finish 0 and Europe Gray Coating 737. Glazing (6mm and 24mm).
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, and 24mm Water resistance A5 (500 Storm) Air infiltration P5 (< 3 Storm) Static air pressure V5 (>232 Building) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Technical specification
    • Unique ref.cuprum_ventana_fija_serie_80
    • TypeObject (single object)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)2000
    • Width (mm)2000
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationWindow
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit