Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/dd2e1758-b5ff-4484-8b27-1781b971937b
Home
Categories
Kitchen
Appliances
Cylinda ovens IBU 86
Available in United States
Cylinda
Follow
Cylinda ovens IBU 86
IBU 86 is a convection oven with extra large oven capacity of 73 liters. It has a barbecue and a meat thermometer and can cook up to three courses at the same time without mixing flavors.
Download
Technical specification
Technical specification
Unique ref.
9001284
Product family
Kitchen
Product group
Oven
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
595
Width (mm)
595
Depth (mm)
564
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/4009
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Ugnar/Ugn%20IBU%2086.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/4009
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
40
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
60
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas-RGV2-488-N_N
4.8
(
9
)
Download
Oscartek
Italia Display Case
4.6
(
21
)
Download