Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/7498959d-a587-4dc7-8235-d18a1e894c07
Home
Categories
Kitchen
Appliances
Cylinda ovens IBU 81
Available in United States
Cylinda
Follow
Cylinda ovens IBU 81
IB 60 is a convection oven with knobs, child lock and a grill function.
Download
Technical specification
Technical specification
Unique ref.
9001294
Product family
Kitchen
Product group
Oven
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
595
Width (mm)
595
Depth (mm)
564
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/7740
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Ugnar/Ugn%20IBU%2081.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/7740
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
40
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download