Publish your products
K2515 - Dishwasher, Household
SEPS2BIM

K2515 - Dishwasher, Household

3.8 out of 5 stars3.8(18 reviews)
Household dishwasher. The unit features several wash cycles for different types of tableware, electronic or push button controls, a sound insulation package, an integral filter and disposal unit and adjustable racks. This unit is used for light work in a laboratory or patient rehabilitation in daily living area of occupational therapy.
Technical specification
  • Unique ref.K2515
  • Product familyDishwasher
  • Product groupHousehold
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)890
  • Width (mm)610
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit