Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/93ae3e57-dd29-4aa2-b12c-01020d0b96e8
Home
Categories
Kitchen
Appliances
Cylinda microwave IM 65
Available in United States
Cylinda
Follow
Cylinda microwave IM 65
IM 65 is a built-in microwave with 900 W power and 1200w when set to grill function. 25 liters internal volume, quick start function and defrosting programs.
Download
Technical specification
Technical specification
Unique ref.
9003350
Product family
Kitchen
Product group
Microwave
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
375
Width (mm)
595
Depth (mm)
370
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/3381
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Mikrov%C3%A5gsugnar/Ugn%20Mikrov%C3%A5gsugn%20IM%2065%20RF.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/3381
Technical description
http://www.cylinda.se/Produktsupportdetaljer/GenereraPdf?prubId=3381
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
16
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
60
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas-RGV2-488-N_N
4.8
(
9
)
Download
Oscartek
Italia Display Case
4.6
(
21
)
Download