Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/25a5cc5e-3011-4628-98db-b8797b06c75b
Home
Categories
Kitchen
Appliances
Cylinda microwave IM 80M
Available in United States
Cylinda
Follow
Cylinda microwave IM 80M
Download
Technical specification
Technical specification
Unique ref.
9003377
Product family
Kitchen
Product group
Microwave
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
382
Width (mm)
595
Depth (mm)
320
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/3379
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Mikrov%C3%A5gsugnar/Mikrov%C3%A5gsugn%20IM%2080%20M%20RF.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/3379
Technical description
http://www.cylinda.se/Produktsupportdetaljer/GenereraPdf?prubId=3379
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
20
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download