Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/da3eb03d-047d-4887-b82e-236e76560be7
Home
Categories
Kitchen
Appliances
Cylinda dishwasher DM 297
Available in United States
Cylinda
Follow
Cylinda dishwasher DM 297
DM 271 is a easy dishwasher to use, with 8 basic program for those with a need for good functionality.
Download
Technical specification
Technical specification
Unique ref.
9200848
Product family
Kitchen
Product group
Dishwasher
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
920
Width (mm)
597
Depth (mm)
550
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/7523
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Diskmaskiner/Diskmaskin%20DM%20297.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/7523
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
41
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Electrolux
Electrolux Chimney Standard Hood Beta 90 Black
4.3
(
34
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.7
(
40
)
Download
Electrolux
Electrolux SBS ST Fridge Freezer Grey+Stainless Steel Door with Antifingerprint 912 1780
4.1
(
28
)
Download
Fisher & Paykel
Gas Range, 36", 6 Burners - RGV3-366-N
4.5
(
15
)
Download
Coreco
Refrigerated Counter MRS-250
4.4
(
11
)
Download
Coreco
Refrigerated Counter FMRV-200
4.9
(
23
)
Download