Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/7ca3ee51-2d8d-4c3f-a53e-1bd10b78cfeb
Home
Categories
Kitchen
Home Appliances
Cylinda washing machine FT 446
Available in United States
Cylinda
Follow
Cylinda washing machine FT 446
FT 446 is a washing machine that was developed for Swedish conditions with induction motor that makes it quieter and possible to extend the lifetime
Download
Technical specification
Technical specification
Unique ref.
9203053
Product family
Laundry
Product group
washing machine
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
850
Width (mm)
595
Depth (mm)
585
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/3974
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Tv%C3%A4ttmaskiner/Tv%C3%A4ttmaskin%20FT%20446.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/3974
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
73
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Continental Laundry
LG Commercial Dryers
4.7
(
30
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry
Continental CG30X2 ProDry2+ Commercial Stack Dryer
Download
Continental Laundry
Continental CG45X2 ProDry2+ Commercial Stack Dryer
Download