Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/6faa0197-0d2c-412a-a0b4-3a66faac4821
Home
Categories
Kitchen
Home Appliances
M1830 - Printer, Label, Pharmacy
Available in United States
SEPS2BIM
Follow
M1830 - Printer, Label, Pharmacy
3.7
(9 reviews)
Label printer for use in pharmacy applications. The printer shall be bench top standing. It shall be flexible enough to accommodate label sizes up to 4 inches, with a minimum print speed of 6 inches per second and a minimum resolution of 203 dpi
Download
Technical specification
Technical specification
Unique ref.
M1830
Product family
Printer
Product group
Pharmacy
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
330
Width (mm)
330
Depth (mm)
560
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
K2515 - Dishwasher, Household
3.8
(
18
)
Download
SEPS2BIM
K4665 - Oven, Microwave, Consumer
4.1
(
12
)
Download