This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Norden Cross

Unique ref.: norden_cross
Brand: D2.DESIGN
Product family: Furniture
Product group: Chair
Width (mm): 490
Height (mm): 830
Depth (mm): 410
Date of publishing: 2014-12-01
Edition number: 1
Type: Object (single object)
Download (8)
Norden Cross chair is perfectly suitable for modern kitchen or dining room. It will aslo fit in as a standalone chair in a creative workplace. The seat is made of polypropylene and it is lined with soft foam, covered with artificial leather in the color of the backrest. Elegant wooden legs in oak’s color, provide the chair with a light and elegant look. It is avaiable in the following colors: black, grey, red, white,green, blue, yellow, violet.

The seat is made of polypropylene and it is lined with soft foam, covered with artificial leather in the color of the backrest.The seat leans on the stable construction of four oak legs. It is avaiable in the following colors: black, grey, red, white, green, blue, yellow, violet.


Material main: Polypropylene
Material secondary: Oak
Designed in:
Manufactured in: China

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
This product is available in:
Europe
  • Czech Republic
  • Poland

BIMobject®