DAB A, B and D wet rotor circulators are designed for the circulation of water in civil and commercial heating and conditioning systems. Cast iron pump body and die-cast aluminum motor body. Techno polymer impeller. Series A with threaded inlet and outlet, series B with flanged inlet and outlet, twin series D with flanged inlet and outlet. Two-pole asynchronous motor with three speeds in the single-phase version, and two speeds in the three-phase version. Thermal overload protection incorporated in the single-phase version. The twin version is supplied as standard with an automatic suction type valve incorporated in the delivery port to avoid water recirculating through the unit when it is not running and a blank flange for servicing either of the two motors.
Region availability
| Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|
Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
China | Cayman Islands | Chad | Paraguay | Nauru |
Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
India | Dominica | Egypt | Northern Mariana Islands | |
Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Iran | El Salvador | Eritrea | Papua New Guinea | |
Iraq | Greenland | Eswatini | Pitcairn Islands | |
Israel | Grenada | Ethiopia | Samoa | |
Japan | Guadeloupe | Gabon | Solomon Islands | |
Jordan | Guatemala | Ghana | Timor-Leste | |
Kazakhstan | Haiti | Guinea | Tokelau | |
Kuwait | Honduras | Guinea-Bissau | Tonga | |
Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Lebanon | Mexico | Liberia | Vanuatu | |
Macau | Montserrat | Libya | Wallis and Futuna | |
Malaysia | Nicaragua | Madagascar | ||
Maldives | Panama | Malawi | ||
Mongolia | Puerto Rico | Mali | ||
Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Nepal | Saint Lucia | Mauritius | ||
North Korea | Saint Pierre and Miquelon | Mayotte | ||
Oman | Saint Vincent and the Grenadines | Morocco | ||
Pakistan | Saint-Barthélemy | Mozambique | ||
Palestine | Sint Maarten | Namibia | ||
Philippines | The Bahamas | Niger | ||
Qatar | Trinidad and Tobago | Nigeria | ||
Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Singapore | U.S. Virgin Islands | Reunion | ||
South Korea | United States | Rwanda | ||
Sri Lanka | Saint Helena | |||
Syria | São Tomé and Príncipe | |||
Taiwan | Senegal | |||
Tajikistan | Seychelles | |||
Thailand | Sierra Leone | |||
Türkiye | Somalia | |||
Turkmenistan | South Africa | |||
United Arab Emirates | South Sudan | |||
Uzbekistan | Sudan | |||
Vietnam | Tanzania | |||
Yemen | The Gambia | |||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |