Publish your products
PULSAR DRY
Dab Pumps

PULSAR DRY

Pulsar Dry by DAB is a 5-inch submersible or surface multi stage impeller monoblock pump for clean water to increase water pressure, gardening and irrigation activities in residential building services. The aspiration takes place through a watertight fitting placed in the lower part. The pump can increase water pressure by taking it from rainwater collection tanks or cisterns and is also able to work on the surface. The Pulsar Dry motor is located above the hydraulic part and is cooled by the pumped liquid. The construction with robust components allows the pump to run dry for short periods. Impellers and diffusers are in technopolymer. The single-phase version includes the 15-meter power cable with power plug, the thermo-amperometric protection and the starting capacitor. The single-phase version is also available without the capacitor, this version must be combined with a control panel supplied as an accessory. Protection by the user in the three-phase version.

Specification
  • Flow rate maximum: From 0,9 m3/h to 7,2 m3/h
    Head: up to 88 m
    Maximum immersion depth: 20 m
    Type of pumped liquid: Clean, free from solid or abrasive substances, non-viscous, non-aggressive, non-crystallized and chemically neutral
    Sand quantity: 50 g/m3
    Liquid temperature range: From 0°C to +40°C
    Thread: 1" 1/4 GAS
    Pump maximum diameter: 138 mm
    Impeller/s material: Technopolymer
    Maximum number of starts: 20/h
    Protection class: IP 68
    Motor insulation class: F
    Single phase power input: 230 V 50 Hz
    Three phase power input: 3x230 V 50 Hz / 3x400 V 50 Hz
    Power cable (m) and plug: 15 m H07RN-F with power plug
    Possible type of installation: Fixed or removable, in vertical position
    Special versions on request: Different voltages and frequencies, different cable length


Technical specification
  • Unique ref.pulsar-dry
  • Product familySubmersible Pumps
  • Product groupSubmersible Monobloc Multistage Pumps 5''
  • TypeObject (single object)
  • Date of publishing2022-11-10
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.7 out of 5 stars 4.7 (6)
4.6 out of 5 stars 4.6 (25)
3.4 out of 5 stars 3.4 (10)