Publish your products
KDN
Dab Pumps

KDN

4.4 out of 5 stars4.4(12 reviews)

Standardised centrifugal single-stage pumps, designed for a wide range of applications, such as:
Water supply. Hot water circulation for the heating system. Circulation of cold water for air conditioning and refrigeration systems.
Transfer of liquids in agricultural, horticultural, and industrial environments. Installation of pumping assemblies.
They can be coupled, using an elastic joint (standard or spacer), to a 2-pole or 4-pole electric motor, and installed on a formed metal sheet base in accordance with UNI EN 23661.

Operating range: flow up to 470 m3/h, head up to 143 metres.

Maximum operating pressure: 16 bar - 1600 kPa (for DN 200 max 10 bar).

Installation: normally in the horizontal position.

Pumped liquid temperature range: from -10°C to +140°C.

Specification
  • APPLICATIONS

    Standardised centrifugal single-stage pumps, designed for a wide range of applications, such as:

    Water supply.

    Hot water circulation for the heating system.

    Circulation of cold water for air conditioning and refrigeration systems.

    Transfer of liquids in agricultural, horticultural, and industrial environments.

    Installation of pumping assemblies.

    They can be coupled, using an elastic joint (standard or spacer), to a 2-pole or 4-pole electric motor, and installed on a formed metal sheet base in accordance with UNI EN 23661.

    CONSTRUCTION FEATURES OF THE PUMP

    Cast iron single stage spiral body complying with DIN-EN 733 (formerly DIN 24255), seal holder cover and cast iron motor support, flanges complying with DIN 2533 (DIN 2532 for DN 200). Cast iron impeller, closed and dynamically balanced, with compensation of the axial thrust through balancing holes, operation on interchangeable wear rings (on request). Stainless steel pump shaft supported by two permanently lubricated oversized ball bearings, housed inside an appropriate chamber in the support.

    Standard seal device: standardised mechanical seal according to DIN 24960 in carbon/silicon carbide with EPDM OR rings.

    Packing with lubricating hydraulic ring and stuffing box in two easily removable parts available on request.

Technical specification
  • Unique ref.KDN
  • Product familyCentrifugal Pumps
  • Product groupCentrifugal Pumps
  • TypeObject (single object)
  • Date of publishing2022-01-24
  • Edition number1
Related
  • Material mainCast iron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationPipe Fitting
  • UNSPSC nameCentrifugal pumps
  • UNSPSC code40151503
  • Uniclass 2015 CodePr_65_53_86_12
  • Uniclass 2015 DescriptionCentrifugal pumps
  • OmniClass Number23-27 17 13
  • OmniClass TitleCentrifugal Pumps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Similar products