Publish your products
Ceiling Hatch (Standard Type) – CFZ
Ceiling Hatch (Standard Type) – CFZ
Ceiling Hatch (Standard Type) – CFZ
Ceiling Hatch (Standard Type) – CFZ

    Ceiling Hatch (Standard Type) – CFZ

    Standard ceiling hatch designed for quick and easy installation.

    The speed holder allows the inner-frame board to be secured quickly by simply rotating the spring component.

    CFZ3 models feature a speed hanger for fast installation with flexible mounting positions on the outer frame.

    The trim-type frame minimizes gaps, helping to prevent dust and debris from falling through.

    Certified by the Public Buildings Association.

    For indoor ceiling use only.

    Specification
    • ■CFZW330 / CFZW345 / CFZW360

      Color: White

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm

       

      ■CFZW330K / CFZW345K / CFZW360K

      Color: White

      Type: Lockable

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm

       

      ■CFZ330 / CFZ345 / CFZ360

      Color: Silver

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm

       

      ■CFZ330K / CFZ345K / CFZ360K

      Color: Silver

      Type: Lockable

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm

       

      ■CFZW040

      Color: White

      Type: For Wood Substrate

      Standard Size (Opening Dimensions): 403 × 403 mm

       

      ■CFZ040 / CFZ045

      Color: Silver

      Type: For Wood Substrate

      Standard Size (Opening Dimensions): 403 × 403 mm / 454 × 454 mm

       

      ■CFZW33045 / CFZW33060 / CFZW324 / CFZW34560

      Color: White

      Type: Semi-Standard Size

      Opening Dimensions: 303 × 454 mm / 303 × 606 mm / 418 × 606 mm / 454 × 606 mm

       

      ■CFZ33045 / CFZ33060 / CFZ324 / CFZ34560

      Color: Silver

      Type: Semi-Standard Size

      Opening Dimensions: 303 × 454 mm / 303 × 606 mm / 418 × 606 mm / 454 × 606 mm

    Technical specification
    • Unique ref.ceiling-hatch-standard-cfz
    • Product familyCeiling Hatch
    • Product groupStandard Type
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit