Publish your products
Ceiling Hatch (Ultra-Slim Joint Type) – CMJ
Ceiling Hatch (Ultra-Slim Joint Type) – CMJ
Ceiling Hatch (Ultra-Slim Joint Type) – CMJ

    Ceiling Hatch (Ultra-Slim Joint Type) – CMJ

    Ultra-slim joint type with a visible width of only 6 mm.

    The slim design offers excellent aesthetics and ease of installation.

    The small trim on the outer frame allows for smooth installation.

    Manufactured at an ISO 14001-certified factory.

    Certified by the Public Buildings Association.

    For indoor ceiling use only.

    Specification
    • ■CMJW30 / CMJW45 / CMJW60

      Color: White

      Standard Size (Opening Dimensions): 301 × 301 mm / 452 × 452 mm / 604 × 604 mm

       

      ■CMJ30 / CMJ45 / CMJ60

      Color: Silver

      Standard Size (Opening Dimensions): 301 × 301 mm / 452 × 452 mm / 604 × 604 mm

       

      ■CMJZ45 / CMJZ60

      Color: Black

      Standard Size (Opening Dimensions): 452 × 452 mm / 604 × 604 mm

    Technical specification
    • Unique ref.ceiling-hatch-ultra-slim-joint-cmj
    • Product familyCeiling Hatch
    • Product groupUltra-Slim Joint Type
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit