Publish your products
Ceiling Hatch (Ultra-Slim Joint Type, Slide Lock) – CMJ2
Ceiling Hatch (Ultra-Slim Joint Type, Slide Lock) – CMJ2

    Ceiling Hatch (Ultra-Slim Joint Type, Slide Lock) – CMJ2

    Ultra-slim joint type with a visible width of only 6 mm.

    Features a slide-lock mechanism that can be easily opened and closed by hand without tools.

    The small trim on the outer frame conceals the cut edge of the ceiling material and allows for smooth installation.

    The adjustable mounting brackets accommodate ceiling board thicknesses from 9 to 25 mm.

    Certified by the Public Buildings Association.

    For indoor ceiling use only.

    Specification
    • ■CMJ230 / CMJ245 / CMJ260

      Color: Silver

      Standard Size (Opening Dimensions): 301 × 301 mm / 452 × 452 mm / 604 × 604 mm

    Technical specification
    • Unique ref.ceiling-hatch-ultra-slim-joint-slide-lock-cmj2
    • Product familyCeiling Hatch
    • Product groupUltra-Slim Joint Type, Slide Lock
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit