Publish your products
Cycle Rack (Sliding Type) – SR-C

Cycle Rack (Sliding Type) – SR-C

Sliding cycle rack designed for efficient, high-density bicycle storage.

The aluminum rail provides light and quiet rack operation.

A standard rack pitch of 220 mm enables efficient use of available bicycle parking space.

Available in base and extension configurations to accommodate different installation layouts.

Can be combined with compatible upper-tier racks for efficient use of vertical space.

Specification
  • ■SR-C6N / SR-C10N

    Type: Base Unit

    Capacity: 6 / 10 Bicycles

     

    ■SR-CR5N / SR-CR6N / SR-CR7N / SR-CR8N

    Type: Extension Unit

    Capacity: 5 / 6 / 7 / 8 Bicycles

     

    Maximum Bicycle Weight: 30 kg

    Wheel Size: 18–28 inches

    Maximum Tire Width: 55 mm

    Maximum Bicycle Length: 1820 mm

    Maximum Handlebar Width: 600 mm

    Maximum Bicycle Height: 1100 mm

    Standard Rack Pitch: 220 mm

Technical specification
  • Unique ref.cycle-rack-sliding-sr-c
  • Product familyBicycle parking
  • Product groupBicycle racks
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit