Publish your products
Cycle Rack (Wall-Mounted Vertical Type) – CF-AN
Cycle Rack (Wall-Mounted Vertical Type) – CF-AN
Cycle Rack (Wall-Mounted Vertical Type) – CF-AN
Cycle Rack (Wall-Mounted Vertical Type) – CF-AN

    Cycle Rack (Wall-Mounted Vertical Type) – CF-AN

    Wall-mounted vertical cycle rack designed for space-saving bicycle storage.

    The bicycle is stored vertically by simply hooking the front wheel onto the rack.

    A built-in gas damper assists with raising and lowering the bicycle for easier operation.

    The rack arm can be folded when not in use and can swing left or right to make efficient use of available space.

    A safety lock helps prevent the arm from springing upward unexpectedly.

    Specification
    • ■CF-AN

      Type: Wall-Mounted Vertical Cycle Rack

      Maximum Bicycle Weight: 20 kg

      Wheel Size: 20–28 inches

      Maximum Tire Width: 55 mm

      Maximum Bicycle Length: 1820 mm

      Maximum Handlebar Width: 600 mm

      Rack Pitch: 400 mm

      Operation: Gas Damper Assisted

    Technical specification
    • Unique ref.cycle-rack-wall-mounted-vertical-cf-an
    • Product familyBicycle parking
    • Product groupBicycle racks
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit