Publish your products
Floor Hatch (Waterproof & Odor-Resistant Type) – FWP2

Floor Hatch (Waterproof & Odor-Resistant Type) – FWP2

Waterproof and odor-resistant floor hatch with stainless steel trim, designed for concrete slabs.

The four-point bolt locking system and rubber gasket enhance waterproof and odor-resistant performance.

The top-sealing structure helps prevent water from accumulating inside the hatch.

Main components are made of corrosion-resistant stainless steel, except for the anchors.

Designed exclusively for mortar filling.

Suitable for pedestrian use.

Specification
  • ■FWP245

    Clear Opening Dimensions: 390 × 390 mm

     

    ■FWP260

    Clear Opening Dimensions: 540 × 540 mm

     

    ■FWP275

    Clear Opening Dimensions: 690 × 690 mm

     

    ■FWP290

    Clear Opening Dimensions: 840 × 840 mm

     

    ■FWP26012

    Clear Opening Dimensions: 540 × 1,119 mm

    Material: Stainless Steel (SUS304)

    Type: Waterproof & Odor-Resistant

    Filling Depth at Reinforcement: 26 mm

    Application: Mortar Filling

Technical specification
  • Unique ref.floor-hatch-waterproof-odor-resistant-fwp2
  • Product familyFloor Hatch
  • Product groupWaterproof & Odor-Resistant Type
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainStainless steel 304
Classification
  • BIMobject CategoryConstruction - Access doors & panels
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit