Publish your products
Tire Storage Shed – DM-GY099WT
Tire Storage Shed – DM-GY099WT

    Tire Storage Shed – DM-GY099WT

    Compact outdoor storage shed designed specifically for tire storage.

    The two-tier storage system can accommodate tires for up to two vehicles, depending on tire width.

    The tire support position can be adjusted according to tire size, accommodating tires with an outside diameter of up to 780 mm.

    Equipped with a shelf, tire support, and tire stopper for organized and secure storage.

    A cylinder lock provides added security, helping protect stored tires from theft as well as rain and UV exposure.

    Specification
    • ■DM-GY099WT

      Type: Tire Storage Shed

      Overall Width: 940 mm

      Overall Depth: 980 mm

      Overall Height: 1865 mm

      Door Opening Width: 780 mm

      Door Opening Height: 1705 mm

      Maximum Tire Outside Diameter: 780 mm

      Maximum Total Tire Width: 818 mm

      Shelf Load Capacity: 40 kg

      Tire Support Load Capacity: 100 kg

      Floor Load Capacity: 2000 N/m² (200 kgf/m²)

      Snow Load Capacity: 3000 N/m² (300 kgf/m²)

      Maximum Snow Depth: 1000 mm

      Floor Area: 0.81 m²

    Technical specification
    • Unique ref.tire-storage-shed-dm-gy099wt
    • Product familyOutdoor Storage
    • Product groupStorage Sheds
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (mm)1865
    • Width (mm)940
    • Depth (mm)980
    Related
    • Material mainSteel
    • Weight Net (Kg)67.7
    Classification
    • BIMobject CategoryConstruction - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit