■CKS-1006
Capacity: 450 L
Dimensions: W1000 × D600 × H1160 mm
Weight: 45 kg
■CKS-1306
Capacity: 650 L
Dimensions: W1300 × D600 × H1160 mm
Weight: 53 kg
■CKS-1606
Capacity: 850 L
Dimensions: W1650 × D600 × H1160 mm
Weight: 65 kg
■CKS-1906
Capacity: 1050 L
Dimensions: W1950 × D600 × H1160 mm
Weight: 74 kg
■CKS-1007
Capacity: 600 L
Dimensions: W1000 × D750 × H1160 mm
Weight: 49 kg
■CKS-1307
Capacity: 800 L
Dimensions: W1300 × D750 × H1160 mm
Weight: 58 kg
■CKS-1607
Capacity: 1000 L
Dimensions: W1650 × D750 × H1160 mm
Weight: 71 kg
■CKS-1907
Capacity: 1200 L
Dimensions: W1950 × D750 × H1160 mm
Weight: 83 kg
■CKS-1009
Capacity: 750 L
Dimensions: W1000 × D900 × H1160 mm
Weight: 54 kg
■CKS-1309
Capacity: 1000 L
Dimensions: W1300 × D900 × H1160 mm
Weight: 64 kg
■CKS-1609
Capacity: 1250 L
Dimensions: W1650 × D900 × H1160 mm
Weight: 75 kg
■CKS-1909
Capacity: 1450 L
Dimensions: W1950 × D900 × H1160 mm
Weight: 90 kg
Material: Stainless Steel
Level Adjustment Range: 0–40 mm