Publish your products
Clean Stocker (Stainless Steel, Wood-Grain Type) – CKS-MS
Clean Stocker (Stainless Steel, Wood-Grain Type) – CKS-MS
Clean Stocker (Stainless Steel, Wood-Grain Type) – CKS-MS
Clean Stocker (Stainless Steel, Wood-Grain Type) – CKS-MS
Clean Stocker (Stainless Steel, Wood-Grain Type) – CKS-MS
Clean Stocker (Stainless Steel, Wood-Grain Type) – CKS-MS

    Clean Stocker (Stainless Steel, Wood-Grain Type) – CKS-MS

    Premium waste storage unit combining stainless steel with an elegant wood-grain design.

    Designed for quiet and durable operation while blending naturally into outdoor spaces.

    The doors move along the shape of the unit, requiring no extra space in front for opening and closing.

    Equipped with durable rotary dampers for quiet door operation.

    A weather-resistant PVC sheet provides an elegant wood-grain finish.

    The removable bottom panels allow for easy cleaning.

    Specification
    • ■CKS-1307-MS

      Capacity: 800 L

      Dimensions: W1300 × D750 × H1160 mm

      Weight: 58 kg

       

      ■CKS-1607-MS

      Capacity: 1000 L

      Dimensions: W1650 × D750 × H1160 mm

      Weight: 71 kg

        

      ■CKS-1309-MS

      Capacity: 1000 L

      Dimensions: W1300 × D900 × H1160 mm

      Weight: 64 kg

       

      ■CKS-1609-MS

      Capacity: 1250 L

      Dimensions: W1650 × D900 × H1160 mm

      Weight: 75 kg

    Technical specification
    • Unique ref.waste-storage-stainless-wood-cks-ms
    • Product familyWaste Storage
    • Product groupClean Stocker
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryConstruction - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit