Publish your products
2-Compartment Locker Laminate Door W:400 D:500 H:1700
2-Compartment Locker Laminate Door W:400 D:500 H:1700
2-Compartment Locker Laminate Door W:400 D:500 H:1700
2-Compartment Locker Laminate Door W:400 D:500 H:1700
2-Compartment Locker Laminate Door W:400 D:500 H:1700
2-Compartment Locker Laminate Door W:400 D:500 H:1700
    Dalform

    2-Compartment Locker Laminate Door W:400 D:500 H:1700

    The two is available in two variants. Either arranged as a student locker or as a wardrobe. Strong locker made of 1mm steel sheet. The integrated socket is reinforced. The locker can be delivered with either flat or sloping ceilings. The surface and reinforced door is made of 10mm high pressure laminate and fitted with pianohinge.
    Interior School locker: Bookcase and wardrobe
    Interior Clothes locker: Clothes bar and anchor hook. 
    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications.

    The clean lines, durability and quality, of Dalform lockers makes them an ideal choice for virtually any facility. Available in a wide range of sizes and designer colors, Dalform lockers are an attractive and effective storage solution.

    Dalform have manufactured sheet metal lockers since 2008

    A few types of lockers that we are manufacturing

    • Clothing Locker
    • Z-locker
    • Storage Locker
    • School Locker
    • Personal Locker
    • Student Locker
    • Sheet Metal Locker


    Specification
    • Standard dimensions
      The width of the two is 300 or 400mm, the depth is 400 / 500mm and the height is 1700 / 1900mm (1800 / 2000mm at the rear with sloping ceilings at depths 500mm, 1780 / 1980mm at depth 400mm) incl. integrated 100mm high base. The height per compartment is 800 / 900mm.

      Colors
      The locker bases are powder coated in the standard colors, Light Gray RAL 7035, Medium Gray RAL 7040, Black RAL 9005 or White RAL 9003 (also available in other standard colors for additions). The doors can be ordered in 24 standard colors, two door colors per order are included in the basic price.

      Locks and Doors
      Hinge clamps in different designs are delivered as standard but can be ordered with another lock type. The doors are available in different shapes and materials, arched or flat, sheet metal or high pressure laminate.

      Width: 300/400 mm
      Depth: 400/500 mm
      Height: 1700/1900 mm
      Compartment height: 800/900 mm
      An integrated 100 mm base

    Technical specification
    • Unique ref.2-Compartment-Locker-400x500x1700-Laminate-Door
    • Product familyStorage
    • Product groupLocker
    • TypeObject (single object)
    • Date of publishing2018-03-15
    • Edition number1
    • Height (mm)1700
    • Width (mm)400
    • Depth (mm)500
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)45
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 27 13
    • OmniClass TitleClothing Shelving and Storage Units
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit