Publish your products
Boot Rack 750
Boot Rack 750
Boot Rack 750
    Dalform

    Boot Rack 750

    Robust and space-efficient rack that lifts shoes and boots off the floor for quicker drying and easier cleaning. Equipped with durable pegs. Mounts on walls, wall mounted uprights, or freestanding floor stands.

    Specification
    • Dimensions: H 105 mm (excl. hooks), H 200 mm (incl. hooks), D 235 mm.

      We design and manufacture to meet your unique vision – from custom dimensions to bespoke modules.

      Technical specification
      • Unique ref.Boot-Hanger-750
      • Product familyStorage
      • Product groupCloakroom
      • TypeObject (single object)
      • Date of publishing2018-10-01
      • Edition number1
      • Height (mm)200
      • Width (mm)750
      • Depth (mm)235
      Related
      • Material mainSteel
      • Material secondaryWood
      • Designed inSweden
      • Manufactured inSweden
      Classification
      • BIMobject CategoryFurniture - Shelving & Storage
      • IFC classificationFurniture
      • UNSPSC nameFurniture and Furnishings
      • UNSPSC code56
      • Uniclass 2015 CodePr_40_30_78_13
      • Uniclass 2015 DescriptionCloakroom units
      • CSI MasterFormat 2014 Code41 53 00
      • CSI MasterFormat 2014 TitleStorage Equipment and Systems
      • OmniClass Number23-21 15 21
      • OmniClass TitleCloakroom Units
      • CSI UniFormat II CodeC
      • CSI UniFormat II TitleINTERIORS

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit