Publish your products
Hat Rack T 750
Dalform

Hat Rack T 750

Hat Rack T

Equipped with coat hooks.
The modular of 600 mm has 3 coat hooks, the 900 mm have 4 coat hooks.
The modular of 500 mm have 3 coat hooks and the 750mm have 4 coat hooks, the 1000mm have 5 coat hooks.
We have flexible and smart cloakroom furnishings for preschools, schools and offices. Clothes units, Hat Shelf, Seat Benches, Basket shelf, Boot Hanger and Shoe Racks etc.
Placed on stand-alone stands or is mounted on wall rails, with or without wood details. Can be supplemented with accessories such as hook strips and dripping tray, etc. Available in 24 standard colors. Other colors can be ordered. The wood components are manufactured in birch melamine as standard, other designs and wood material can be ordered. Can be assembled in many ways.

The clean lines, durability and quality, of Dalform cloakroom interior makes them an ideal choice for virtually any facility. Available in a wide range of sizes and designer colors, Dalform interior are an attractive and effective cloakroom solution.

Dalform have manufactured cloakroom interior since 2008

Specification
  • Specifications

    Depth: 300mm
    Height: 278mm
    Width: The system standard is with 250 mm or 300mm per unit.
    Unit that have width 250mm is delivered in modules of 500, 750 and 1000mm.
    Unit that have width 300mm is delivered in modules of 600 and 900mm.
    The wood components are manufactured in birch melamine
    Other measurements per unit can be ordered.

    Wall rails and stand-alone floor racks are available in varying lengths

Technical specification
  • Unique ref.Hat-Rack-T-750
  • Product familyStorage
  • Product groupCloakroom
  • TypeObject (single object)
  • Date of publishing2018-10-03
  • Edition number1
  • Height (mm)278
  • Width (mm)750
  • Depth (mm)300
Links
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_13
  • Uniclass 2015 DescriptionCloakroom units
  • CSI MasterFormat 2014 Code41 53 00
  • CSI MasterFormat 2014 TitleStorage Equipment and Systems
  • OmniClass Number23-21 15 21
  • OmniClass TitleCloakroom Units
  • CSI UniFormat II CodeC
  • CSI UniFormat II TitleINTERIORS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit