Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
dasso/products/f105101d-d3ba-400b-84d8-9081ec2f411f
Home
Categories
Flooring
Wood Flooring
EcoTimber Bamboo Flooring 3-1/4'' Cinnabar Unfurled Bamboo
Available in United States
dasso Group
Follow
EcoTimber Bamboo Flooring 3-1/4'' Cinnabar Unfurled Bamboo
EcoTimber Cinnabar Unfurled Bamboo
Prefinished w/ Semi Gloss UV
Regular T&G with an All Bamboo 3 Layer construction
Wear layer thickness of 5mm
Download
Specification
Specification
T5/8" x W3-1/4"x RL (1'-47.25in.)
Technical specification
Technical specification
Unique ref.
ES-NW-CIN-3-Bamboo-Flooring
Product family
dassoFlooring
Product group
New World Unfurled Bamboo Flooring
Type
Object (single object)
Date of publishing
2021-12-24
Edition number
1
Height (mm)
0.63
Width (mm)
3.25
Depth (mm)
43
Related
Related
Material main
Bamboo
Material secondary
Wood
Manufactured in
China
Classification
Classification
BIMobject Category
Flooring - Wood Flooring
Region availability
North America
Canada
United States
Similar products
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' Winter Wheat Densified Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-3/4'' Honey Bamboo Strand
Download
dasso Group
EcoTimber Bamboo Flooring 5'' Caramel Bamboo Strand
Download
dasso Group
EcoTimber Bamboo Flooring 1/2'' x 5'' Espresso Smooth Strand Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-1/4'' Natural Unfurled Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring Random Width Natural Unfurled Bamboo
Download