Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
dasso/products/cdb6613f-2ca1-4577-a439-daaf680d9445
Home
Categories
Flooring
Wood Flooring
EcoTimber Bamboo Flooring 4-3/4'' Summer Wheat Densified Bamboo
Available in United States
dasso Group
Follow
EcoTimber Bamboo Flooring 4-3/4'' Summer Wheat Densified Bamboo
EcoTimber Summer Wheat Wire Brushed Strand Bamboo
Prefinished w/ Matte UV
5G Side Push click
Solid Strand Woven construction
Download
Specification
Specification
T1/2"xW4-3/4"x RL (1'-72.8in.)
Technical specification
Technical specification
Unique ref.
WSB-FOU-SUM-4-Bamboo-Flooring
Product family
dassoFlooring
Product group
Foundation Strand Bamboo
Type
Object (single object)
Date of publishing
2021-12-24
Edition number
1
Height (mm)
0.5
Width (mm)
4.75
Depth (mm)
73
Related
Related
Material main
Bamboo
Manufactured in
China
Classification
Classification
BIMobject Category
Flooring - Wood Flooring
Region availability
North America
Canada
United States
Similar products
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' Winter Wheat Densified Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-3/4'' Honey Bamboo Strand
Download
dasso Group
EcoTimber Bamboo Flooring 5'' Caramel Bamboo Strand
Download
dasso Group
EcoTimber Bamboo Flooring 1/2'' x 5'' Espresso Smooth Strand Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-1/4'' Natural Unfurled Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring Random Width Natural Unfurled Bamboo
Download