Publish your products
Silia, Towel hanger double
Deante

Silia, Towel hanger double

A practical towel rail is an important element of every bathroom. Its minimalist, chrome design makes it easily fit into the decor of the entire room, regardless of whether it is arranged in a modern or more traditional style. Its main advantage is the ability to quickly and easily change position and height. Thanks to this, even the youngest household members will be able to use it in a comfortable way. The element has two handles. The product is designed for wall mounting.
Specification
  • Finish:  titanium
    Surface type:  brushed
    Material:  brass
    Height [mm]:  89
    Width [mm]:  616
    Depth [mm]:  150
    Mounting kit included:  Yes

Technical specification
  • Unique ref.ADI_D631
  • TypeObject (single object)
  • Date of publishing2022-10-21
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City